ATSW Light-Duty Commercial/Residential Door Operator
LiftMaster

ATSW Light-Duty Commercial/Residential Door Operator

LiftMaster’s ® Custom Solutions are integrated packages, assuring seamless integration of a motorized Commercial Door System. The combination of advanced technology, features and accessories provided by LiftMaster simplifies the process of determining the best solution to meet your specific automatic door operator application.

Ideal for applications with limited hourly cycles, LiftMaster light-duty commercial door operators are strong, powerful and highly reliable.

  • Built-in Wi-Fi enables access to myQ® or myQ Business™
  • Dual-rated for residential and commercial doors; tested and approved for commercial duty cycle requirements
  • Ceiling mount for standard lift sectional doors
  • Ideal for pole barns and similar structures for storage and manufacturing

FEATURES

Business Connectivity

Monitor and Control - myQ® technology enables monitoring and control of the operators through a mobile app.

Facility's Network - Easily connect the operator to the facility's network with built-in Wi-Fi®.

Real-time alerts - Indicate the status of doors via email.

Business Safety and Security

Safety Standards - Meets UL 325 Safety Standards.

Commercial Safety Sensors - Protect people and vehicles with safety sensors and accessories that stop the door from closing on obstructions.

WARRANTY

  • Operator Warranty: 1 Year
Specification
  • Rated Load: 600 In-lbs/sec

    Voltage: 120 Volt, Single Phase

    Drive Type: Chain

    AC / DC: AC

    Battery Backup: No

    Lights Turn On When Entering Garage: No

    Smartphone Control: Yes

    Timer To Close: TTC Programmable with Optional Smart Control Panel

    Max Door Height: 14 ft.

    Connectivity: myQ or myQ Business

    Frequency: 60 Hz

Technical specification
  • Unique ref.atsw-residential-trolley-operator
  • Collection setCommercial Door Operators
  • CollectionLight-Duty Series
  • TypeObject (single object)
  • Date of publishing2021-05-06
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inMexico
Classification
  • BIMobject CategoryDoors - Openers
  • IFC classificationOpening Element
  • UNSPSC nameDoor openers
  • UNSPSC code30171512
  • Uniclass 1.4 CodeL41811
  • Uniclass 1.4 DescriptionDoor openers
  • Uniclass 2015 CodePr_75_30_23_33
  • Uniclass 2015 DescriptionGarage door operators
  • CSI MasterFormat 2014 Code08 71 13
  • CSI MasterFormat 2014 TitleAutomatic Door Operators
  • OmniClass Number23-17 19 11 31

Region availability

North America
Anguilla
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
Haiti
U.S. Virgin Islands
Guatemala
Grenada
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Guadeloupe
United States