Publish your products
CAPXAP Smart Access Controller Panel
LiftMaster

CAPXAP Smart Access Controller Panel

  • Cloud-connected, Ethernet/Wi-Fi-enabled controller
  • Configure either up to 8 Doors (Weigand) or 4 Doors (OSDP) or 16 Access Points
  • Easily expand your system by daisy chaining control boards to support 16, 32, 48 or more relays based on your needs
  • SKU comes with a cabinet, a main control board, and an expansion board
  • Expandable with CAP4EXPND boards (adds 4 relays, 4 inputs, 2 Wiegand inputs per board)
  • Supports up to 4 expansion boards
  • Floor-level elevator control

Features:

  • Install with ease
    • Installations just got a whole lot easier. The new Smart Access Controller offers plug-and-play connectivity*, outdoor-rated enclosures*, and both small and large controller models that allow integrators to easily place hardware exactly where it’s needed. Whether managing access points at opposite ends of a site or scaling across multiple buildings, the system’s flexible form factors and modular design make installs faster, cleaner, and more cost-effective. *CAP4AP only
  • Configure with Confidence
    • Build it your way—without limits. Security integrators can benefit from the flexibility to configure systems to meet the needs of any property. Whether it’s a small retrofit or a large multi-building deployment, the Smart Access Controller Panel supports industry-standard protocols, advanced elevator logic, and modular expansion* to control more entry points by connecting chassis together. With these capabilities you can scale even further—without redesigning the infrastructure. *CAPXAP only
  • Control with Intelligence
    • Deliver smarter, more resilient access control. The smart access controller provides real-time diagnostics, encrypted communication, and cloud-based management. Security integrators can now easily monitor performance, resolve issues proactively, and ensure long-term reliability and security for customers like yours.
Specification
  • Specifications:

    • Outdoor Rating
      • No
    • Local User Capacity
      • 50000
    • Wiegand Input
      • 2
    • Relay Output
      • 4 relays - expandable using LiftMaster Smart Access Expansion Boards (CAP4EXPND)
    • Software
      • Compatible with myQ Community Web Portal and Smartphone App
    • Dimensions
      • 23.7” H x 18.77” W x 3.6” D
    • Operating Temperature
      • -4F to 122F (-20C to 50C)
    • Wiegand Output Data Format
      • 26 credentials or passthrough
    • Product Weight
      • 22.2lbs
    • Power Supply
      • 24VDC (power adapter provided)
    • Max Number of Control
      • Either up to 8 Doors (Weigand) or 4 Doors (OSDP) or 16 Access Points
    • Warranty
      • 2 years Parts Warranty, 2 years Hardware Warranty
Technical specification
  • Unique ref.capxap-smart-access-controller-panel
  • Product familyAccess Control Systems
  • Product groupAccess Controls
  • TypeObject (single object)
  • Date of publishing2026-08-27
  • Edition number1
Classification
  • BIMobject CategoryElectrical - Controls

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit