Publish your products
CSL24UL 24VDC High-Traffic Commercial Slide Gate Operator
CSL24UL 24VDC High-Traffic Commercial Slide Gate Operator
CSL24UL 24VDC High-Traffic Commercial Slide Gate Operator
    LiftMaster
    Archived

    CSL24UL 24VDC High-Traffic Commercial Slide Gate Operator

    No matter the property type or environmental conditions, LiftMaster Gate Operators provide convenience, security and peace of mind in communities and businesses across the country.

    • Ideal for high-traffic, heavy-duty application.
    • Rated for gates up to 50ft. and 1,500 lbs.
    • Integrates easily with LiftMaster Access Control Technology.

    FEATURES

    Gate Safety and Security

    Gate Safety Sensors - Protect people entering or leaving your garage with safety sensors that stop the gate from closing on obstructions.

    Manual Disconnect - Allow unlocked gates to be opened manually with manual disconnect feature.

    Fire Door Compliance - Allow fire department access with auto-open upon loss of ac power or battery depletion.

    Security+ 2.0® - Safeguards access to a property with an encrypted signal to virtually eliminate interference and offer extended range with Security+ 2.0.

    Quick Close Feature - Prevent unauthorized access with quick close feature that stops vehicles from tailgating.

    Reliable Transmission - Commercial Gear-Driven Transmission provides unsurpassed reliability.

    UL Listed - Tested to the most stringent UL 325 industry guidelines. Secondary entrapment devices need to be added to meet UL325 standards. Your Installer will recommend suitable secondary entrapment devices for your installation, such as photo eyes or edge sensors.

    Gate Power

    For Gates up to 50 Feet - 1  HP Rated for gates up to 50 feet in length and 1,500 lbs.

    Gate Battery Backup - Get in and out when the power's out with battery backup.

    Solar-Ready System - Power gates in areas where power isn’t readily available with a Solar-ready ultra-reliable system.   If installed in a residential property, take advantage residentidial energy efficiency property tax credit.

    Smooth Operation - Get years of reliable use by reducing wear with smooth start/stop operation.

    Gate Connectivity

    Securely Monitor and Control - Securely monitor and control gates and doors with myQ® smartphone app (requires additional Internet Gateway unit). 

    WARRANTY

    • Operator Warranty: 7 Years Residential, 5 Years Commercial
    Technical specification
    • Unique ref.csl24ul-slide-gate-operator
    • Product familyGate Operators
    • Product groupSlide Gate Operators
    • TypeObject (single object)
    • Date of publishing2020-06-05
    • Edition number2
    Related
    • Designed inUnited States
    • Manufactured inMexico
    Classification
    • BIMobject CategoryDoors - Security Doors
    • IFC classificationOpening Element
    • ETIM CodeEC001093
    • ETIM NameSliding gate operator
    • Uniclass 2015 CodePr_75_30_23_05
    • Uniclass 2015 DescriptionAutomatic sliding door operators
    • CSI MasterFormat 2014 Code32 31 11
    • CSI MasterFormat 2014 TitleGate Operators
    • OmniClass Number23-17 19 11 31
    • OmniClass TitleAutomatic Door Controls and Operators