EL1SS Telephone Intercom and Access Control System
LiftMaster

EL1SS Telephone Intercom and Access Control System

Whether you have a single-family home, apartment/condo, or live in a gated community, our access control systems give you multiple options for managing your access points. With entry systems to keypads, card readers to perimeter alert systems, our lineup of feature-rich options provides the perfect access control system solutions to meet your needs.

  • Voice Communications and Access Control for a Single Family Home.
  • Value Priced, But Feature Rich: Call Forwarding, Call Waiting, Party Mode, Do Not Disturb, and Auto-Call Features.
  • Easy to Program, No Software Required.
  • No Phone Bill When You Use Intercom Mode.

FEATURES

Smart

Easy to See and Use - With Backlit Call Button and Keypad.

Easy Keypad Programming - No software needed.

Reliable and Secure

Landline or Intercom - Uses Existing Landline or can be set up as Intercom with no additional monthly expenses.

Durable Design - Metal Keypad with Green Backlighting for Increased Visibility at Night.

Connectivity

Multiple Ways to Connect

• Intercom
• POTS (Telephone Line)
• Filtered DSL

WARRANTY

  • Accessory Warranty: 2 years
Specification
  • Local User Capacity: 200

    Max Number Of Gates/Doors of control (Each): 2

    Relay Output: 2 (1 Primary, 1 Auxilliary)

    Connectivity: Intercom/POTS/Filtered DSL using Keypad

    Dimensions: 6.25"H x 10"W x 5.25"D

    Operating Temperature: -4°F to 149°F (-20°C to 65°C)

Technical specification
  • Unique ref.el1ss-telephone-intercom-access-control-system
  • Collection setAccess Control Systems
  • CollectionAccess Controls
  • TypeObject (single object)
  • Date of publishing2021-05-06
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inMexico
Classification
  • BIMobject CategoryElectrical - Controls
  • UNSPSC nameSecurity or access control systems
  • UNSPSC code46171619
  • Uniclass 1.4 CodeJW40
  • Uniclass 1.4 DescriptionAccess control systems
  • Uniclass 2.0 CodeSS-75-40-02-02
  • Uniclass 2.0 DescriptionAccess Control Systems
  • Uniclass 2015 CodeSs_75_40_02
  • Uniclass 2015 DescriptionAccess control systems
  • NBS Reference Code75-40-02-02
  • NBS Reference DescriptionAccess Control Systems
  • CSI MasterFormat 2014 Code28 13 00
  • CSI MasterFormat 2014 TitleAccess Control
  • OmniClass Number23-29 13 00

Region availability

North America
Anguilla
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
Haiti
U.S. Virgin Islands
Guatemala
Grenada
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Guadeloupe
United States