J Jackshaft Operator - Logic 5.0
LiftMaster

J Jackshaft Operator - Logic 5.0

Nothing compares to the strength and smarts of LiftMaster industrial-duty commercial door operators. Customizable to any environment, these are must-have openers for the toughest workplaces.

  • For use on industrial applications with smaller sectional doors.
  • Rated duty cycle: 25 per hour; Up to 90 cycles per day.
  • Side mounts to the wall for vertical or high-lift doors.
  • Smaller rolling doors and grilles.  Wall or hood mounts.

FEATURES

Business Connectivity

Monitor and Control - myQ® technology enables monitoring and control of the operators through a mobile app.

Real-time alerts - Indicate the status of doors via email.

Business Safety and Security

Safety Standards - Meets UL 325 Safety Standards.

Commercial Safety Sensors - Protect people and vehicles with safety sensors and accessories that stop the door from closing on obstructions.

Timer to Close - Integrated timer-to-close programmable from 5 to 60 seconds in 5-second increments. Allows for timed automatic door closure after the door reaches the full open position.

Security+ 2.0® - Safeguard facility access with Security + 2.0 technology, opening for registered devices only.

Commercial Power

Multiple Power Options - Available in 1/3, 1/2, 3/4, and 1 HP

Dual Voltage Connections - Single-phase: 115V and 230V, 3-phase:  208V, 230V and 460V, Discrete model:  575V

Customizable Voltage - To meet job requirements

Technical specification
  • Unique ref.j-jackshaft-operator
  • Collection setCommercial Door Operators
  • CollectionIndustrial-Duty Series
  • TypeObject (single object)
  • Date of publishing2021-05-11
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inMexico
Classification
  • BIMobject CategoryDoors - Openers
  • IFC classificationOpening Element
  • UNSPSC nameDoor openers
  • UNSPSC code30171512
  • Uniclass 1.4 CodeL41811
  • Uniclass 1.4 DescriptionDoor openers
  • Uniclass 2.0 CodeSS-25-38-20-20
  • Uniclass 2.0 DescriptionDoor Hardware Systems
  • Uniclass 2015 CodePr_75_30_23_33
  • Uniclass 2015 DescriptionGarage door operators
  • NBS Reference Code25-38-20-20
  • NBS Reference DescriptionDoor Hardware Systems
  • CSI MasterFormat 2014 Code08 71 13
  • CSI MasterFormat 2014 TitleAutomatic Door Operators
  • OmniClass Number23-17 19 11 31

Region availability

North America
Anguilla
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
Haiti
U.S. Virgin Islands
Guatemala
Grenada
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Guadeloupe
United States