Publish your products
EasyLift - W900mm - platform lift - lifting platform - lift for wheelchair users - easy to integrate
EasyLift - W900mm - platform lift - lifting platform - lift for wheelchair users - easy to integrate
EasyLift - W900mm - platform lift - lifting platform - lift for wheelchair users - easy to integrate
EasyLift - W900mm - platform lift - lifting platform - lift for wheelchair users - easy to integrate
EasyLift - W900mm - platform lift - lifting platform - lift for wheelchair users - easy to integrate
EasyLift - W900mm - platform lift - lifting platform - lift for wheelchair users - easy to integrate
EasyLift - W900mm - platform lift - lifting platform - lift for wheelchair users - easy to integrate
EasyLift - W900mm - platform lift - lifting platform - lift for wheelchair users - easy to integrate
EasyLift - W900mm - platform lift - lifting platform - lift for wheelchair users - easy to integrate
EasyLift - W900mm - platform lift - lifting platform - lift for wheelchair users - easy to integrate

    EasyLift - W900mm - platform lift - lifting platform - lift for wheelchair users - easy to integrate

    4.2 out of 5 stars4.2(12 reviews)

    EasyLift - Lifting made Easy 

    EasyLift is a simple lifting platform designed to give wheelchair users and people with waling impairments free access between two levels. EasyLift is designed with the focus on straight lines and flat surfaces, combining problem-free elegance with robust construction. 

    EasyLift is a flexible solution for indoor and outdoor use. It ensures access to areas with a difference in height of up 1.25 metres. Whether a small flight of steps or difference in level, EasyLift ensures problem-free, fast and comfortable access.

    UNIQUE BENEFITS

    • Easy plug-and-play installation
    • No costly Building Preparation
    • Installation with or without pit
    • Indoor or outdoor installation
    • Adaptive design with more than 1000 different configurations
    • Integrated electronics

    MORE THAN A TECHNOLOGY YOU NEED - it’s a technology you want

    #liftingplatform #lift #wheelchair #platformlift #lifting #accessibility

    Specification
    • Version: V3 PLUS
      Lifting capacity: 400 kg
      Lifting height: 70-1250 mm
      Lifting speed: 40 mm / s
      Weight: Approx 200 kg
      Length (incl. ramp): 1808 mm
      Inside width: 900 mm
      Overall width: 1045 mm
      Min. Inst. Width: 1160 mm
      Pit depth: 70 mm
      Pit length:1520 mm
      Battery backup: 30 cycles at 25C
      Noise: < 70 dB
      Duty cycle:2 min. / 5 min



    Technical specification
    • Unique ref.easylift-800-900
    • Product familyPlatform Lifts
    • Product groupEasyLift
    • TypeObject (single object)
    • Date of publishing2022-03-16
    • Edition number1
    • Height (mm)1250
    • Width (mm)900
    • Depth (mm)1400
    Related
    • Material mainSteel
    • Material secondaryAluminium
    • Designed inDenmark
    • Manufactured inDenmark
    • Weight Net (Kg)200
    Classification
    • BIMobject CategoryConstruction - Lifts

    Region availability

    Europe Asia Oceania North America Africa
    Åland Islands
    Bahrain
    American Samoa
    Canada
    South Africa
    Albania
    Hong Kong
    Australia
    Greenland
    Andorra
    Indonesia
    Cook Islands
    Mexico
    Austria
    Israel
    French Polynesia
    Puerto Rico
    Belgium
    Japan
    Guam
    United States
    Bosnia and Herzegovina
    Kuwait
    New Zealand
    Bulgaria
    Malaysia
    United States Minor Outlying Islands
    Croatia
    Palestine
    Cyprus
    Philippines
    Czech Republic
    Qatar
    Denmark
    Saudi Arabia
    Estonia
    Singapore
    Faroe Islands
    South Korea
    Finland
    Thailand
    France
    United Arab Emirates
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City