We are using cookies to provide our services

By using our services you agree to our use of cookies

;

FFOB2 - Lining flashing for facade cassettes

Unique ref.: FFOB2
Brand: Lindab
Product family: Flashings
Product group: Wall
Date of publishing: 2018-10-23
Edition number: 2
Type: Object (single object)
Download (2)

This thin gauge steel flashing gives a decorative covering at the termination of a cassette facade, for example towards the side of a window. It can be obtained in the Lindab colour and coating of your choice. The depth of the flashing is adjustable to fit the actual distance between surfaces that needs to be connected. This flashing is used in combination with the fixation angle FFV. See the BIM manual for further information.


Material main: Galvanized steel
Material secondary:
Designed in: Sweden
Manufactured in: Sweden

BIMobject Category: Walls - Other
IFC classification: Object
UNSPSC name: Flashings
UNSPSC code: 30151602
Uniclass 1.4 Code: L52944
Uniclass 1.4 Description: Flashings
Uniclass 2.0 Code: PR-75-30-52
Uniclass 2.0 Description: Metal Flashings
Uniclass 2015 Code: Pr_35_90_30
Uniclass 2015 Description: Flashings and aprons
NBS Reference Code: 75-30-52
NBS Reference Description: Metal Flashings
CSI MasterFormat 2014 Code: 07 62 00
CSI MasterFormat 2014 Title: Sheet Metal Flashing and Trim
OmniClass Number: 23-13 37 13
OmniClass Title: Exterior Wall Cladding
CSI UniFormat II Code: B2010
CSI UniFormat II Title: Exterior Walls
This product is available in:
Europe
  • Denmark
  • Norway
  • Sweden

BIMobject SEEK Properties

Walls - Other

Name Value
Color Magestic ; Rubigo ; Antique White ; Black ; Graphite Grey ; Anthracite Metallic ; Matt Anthracite Metallic ; Silver Metallic ; Dark Grey ; Coffee Brown ; Brown ; Tile Red ; Dark Red
Material Galvanized ; Zinc Magnesium ; Weathering Steel
Trim Type Flashings

All BIM objects are real products from real manufacturers confirmed and approved