We are using cookies to provide our services

By using our services you agree to our use of cookies

;

FIPU - External corner profile for buildings with cassette facade

Unique ref.: FIPU
Brand: Lindab
Product family: Flashings
Product group: Wall
Date of publishing: 2018-10-23
Edition number: 2
Type: Object (single object)
Download (2)

This painted 1 mm steel profile gives a decorative covering of external corners on buildings with a cassette facade. It is intended to be mounted on the underlying batten. It has adjustable flanges and angle measure to fit the façade design. Normally it is made in the same colour as the Cassette. See the BIM manual for further information.


Material main: Galvanized steel
Material secondary:
Designed in: Sweden
Manufactured in: Sweden

BIMobject Category: Walls - Other
IFC classification: Object
UNSPSC name: Flashings
UNSPSC code: 30151602
Uniclass 1.4 Code: L52944
Uniclass 1.4 Description: Flashings
Uniclass 2.0 Code: PR-75-30-52
Uniclass 2.0 Description: Metal Flashings
Uniclass 2015 Code: Pr_35_90_30
Uniclass 2015 Description: Flashings and aprons
NBS Reference Code: 75-30-52
NBS Reference Description: Metal Flashings
CSI MasterFormat 2014 Code: 07 62 00
CSI MasterFormat 2014 Title: Sheet Metal Flashing and Trim
OmniClass Number: 23-13 37 13
OmniClass Title: Exterior Wall Cladding
CSI UniFormat II Code: B2010
CSI UniFormat II Title: Exterior Walls
This product is available in:
Europe
  • Denmark
  • Norway
  • Sweden

BIMobject SEEK Properties

Walls - Other

Name Value
Color Magestic ; Rubigo ; Antique White ; Black ; Graphite Grey ; Anthracite Metallic ; Matt Anthracite Metallic ; Silver Metallic ; Dark Grey ; Coffee Brown ; Brown ; Tile Red ; Dark Red
Material Galvanized ; Zinc Magnesium ; Weathering Steel
Trim Type Flashings

All BIM objects are real products from real manufacturers confirmed and approved