Publish your products
Anchorage point for membrane roofs
Anchorage point for membrane roofs
Anchorage point for membrane roofs
    Lindab

    Anchorage point for membrane roofs

    Anchorage point for membrane roofs.

    The anchorage point provides attachment for personal fall protection equipment when performing temporary work on low-pitched roofs (below 6°). On pitched roofs, the ridge rail system is used.

    Quick and easy installation with fixings that preserves the roof’s waterproofing.

    Specification
    • Powder coated in a wide range of colors.
      30 years warranty.

    Technical specification
    • Unique ref.anchorage-point-llf-150-tatp
    • Product familyRoof Safety System
    • Product groupAnchorage Point
    • TypeObject (single object)
    • Date of publishing2017-12-12
    • Edition number2
    • Height (mm)155
    • Width (mm)216
    • Depth (mm)25
    Related
    • Material mainGalvanized steel
    • Designed inSweden
    • Manufactured inSweden
    • Weight Net (Kg)0.6
    Classification
    • BIMobject CategoryConstruction - Roof Accessories
    • UNSPSC nameRoofing accessories
    • UNSPSC code301516
    • CSI MasterFormat 2014 Code11 81 29
    • CSI MasterFormat 2014 TitleFacility Fall Protection
    • OmniClass Number23-27 71 21
    • OmniClass TitleFall Arrest Systems

    Region availability

    Europe
    Czech Republic
    Denmark
    Hungary
    Norway
    Poland
    Romania
    Slovakia
    Sweden
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit