We are using cookies to provide our services

By using our services you agree to our use of cookies

C purlin

Unique ref.: c
Brand: Lindab
Product family: Steel profiles
Product group: Purlins
Date of publishing: 2018-01-10
Edition number: 2
Type: Object (single object)
Download (8)
Lindab’s C-purlins are an excellent choice for floor structures, roof and wall purlins and high walls. They’re made of hot-dip galvanized steel. Assembly and mounting is easy.
For static design and calculations, use Lindabs own developed software Lindab StructuralDesigner which you will find on Lindabs website.
For information about geometry and section properties, use Lindabs web application EC3Library which you will find on Lindabs website.

CE-marked according to EN1090. Calculation, with reference to Lindab StructuralDesigner, according to EN 1993-1-3, EN 1993-1-5, NDP.
Normal thickness tolerance according to EN 10143. Material S350GD+Z275 according to EN 10346.
Produced in Sweden and Hungary.


Material main: Galvanized steel
Material secondary:
Designed in: Sweden
Manufactured in:

BIMobject Category: Construction - Beams & Lintels
IFC classification: Beam
UNSPSC name: Structural building products
UNSPSC code: 3013
Uniclass 1.4 Code: L65124
Uniclass 1.4 Description: Cold-formed steel sections
Uniclass 2.0 Code: PR-60-51-21
Uniclass 2.0 Description: Cold-Formed Carbon Steel Sections
Uniclass 2015 Code: Pr_20_76_51_21
Uniclass 2015 Description: Cold-formed galvanized steel sections
NBS Reference Code: 70-90-12
NBS Reference Description: Carbon Steel Lattice Floor Joists And Purlins
CSI MasterFormat 2014 Code: 05 40 00
CSI MasterFormat 2014 Title: Cold-Formed Metal Framing
OmniClass Number: 23-13 35 19
OmniClass Title: Rafters, Beams, and Joists
This product is available in:
Europe
  • Czech Republic
  • Denmark
  • Hungary
  • Norway
  • Poland
  • Romania
  • Slovakia
  • Sweden

BIMobject SEEK Properties

Construction - Beams & Lintels

Name Value
Application Purlins
Grade S350 Z275
Material Galvanized

All BIM objects are real products from real manufacturers confirmed and approved