Publish your products
Sandwich Panel PLUS - Horisontal Installation
Sandwich Panel PLUS - Horisontal Installation
Sandwich Panel PLUS - Horisontal Installation
Sandwich Panel PLUS - Horisontal Installation
Sandwich Panel PLUS - Horisontal Installation
Sandwich Panel PLUS - Horisontal Installation
Sandwich Panel PLUS - Horisontal Installation
Sandwich Panel PLUS - Horisontal Installation
    Lindab

    Sandwich Panel PLUS - Horisontal Installation

    Lindab's mineral wool panels have excellent fire resistance, strength and thermal insulation. Mineral wool panel PLUS is developed with special focus on high strength and fire resistance.

    Lindab offers panels in a total of 12 different colours from our standard range.

    Specification
    • Core density: 125 kg/m3

      Covering width: 1197 mm

      Sheet metal thickness external/internal: 0.6/0.5mm (standard)

      Thickness: 70, 100, 120, 150, 200, 240, 300 mm

      U-value: 0.61, 0.43, 0.36, 0.29, 0.22, 0.18, 0.15 W/m2K

      Dead load: 18, 21, 24, 28, 34, 39, 46 kg/m2

      Reaction to fire: A2-s1, d0

      Air tightness: 0.5 m3/m2h

      Decorative profile external: Line 200, Line 600, Line 1200T, Line 1200W, Line 1200XW, Random, Micro

      Decorative profile internal: Line 200, Line 1200T, Perforated (only when the panel is used as partition wall)

      Colour: Standard colours

    Technical specification
    • Unique ref.p-panel-plus-h
    • Product familyWall System
    • Product groupSandwich Panels
    • TypeObject (single object)
    • Date of publishing2018-08-28
    • Edition number7
    Related
    • Material mainGalvanized steel
    • Designed inSweden
    • Manufactured inSweden
    Classification
    • BIMobject CategoryWalls - Sandwich Panels
    • IFC classificationBuilding Element
    • UNSPSC nameWall finishing materials
    • UNSPSC code301615
    • Uniclass 2015 CodeSs_20_10_60_84
    • Uniclass 2015 DescriptionStructural insulated panel systems
    • CSI MasterFormat 2014 Code07 42 13.19
    • CSI MasterFormat 2014 TitleInsulated Metal Wall Panels
    • OmniClass Number23-13 35 21 19 15
    • OmniClass TitleStructural Insulated Panels
    • CSI UniFormat II CodeB2010
    • CSI UniFormat II TitleExterior Walls

    Region availability

    Europe
    Denmark
    Norway
    Sweden