Publish your products
Roof ladder system for standing seam and seam roof profile (SRP25) roofs
Roof ladder system for standing seam and seam roof profile (SRP25) roofs
Roof ladder system for standing seam and seam roof profile (SRP25) roofs
Roof ladder system for standing seam and seam roof profile (SRP25) roofs
Roof ladder system for standing seam and seam roof profile (SRP25) roofs
Roof ladder system for standing seam and seam roof profile (SRP25) roofs
    Lindab
    Archived

    Roof ladder system for standing seam and seam roof profile (SRP25) roofs

    Roof ladder system for standing seam and seam roof profile (SRP25) roofs. Provides a safe passage along the roof slope. Optional sliding protection for ground ladder support. Use the ladder on any roof pitch although with roof pitches less than 12° consider the walkway mounted vertically as an alternative. Quick and easy installation with fixings that preserves the roof’s waterproofing. Approved as an anchorage point for personal fall protection equipment.
    Specification
    • Ladder width is 450 mm. Maximum distance between consoles are 2000 mm. The roof ladder is CE-labelled and conforms to SS-EN 12951. Made of zink-magnesium coated steel. (ZM 310 g/m²) Powder coated in a wide range of colors. 30 years warranty. Ladder weight: 3.0 kg/m.
    Technical specification
    • Unique ref.roof-ladder-system-stkff
    • Product familyRoof Safety System
    • Product groupRoof Ladder System
    • TypeAssembly (multiple objects)
    • Date of publishing2017-12-12
    • Edition number1
    Related
    • Material mainGalvanized steel
    • Designed inSweden
    • Manufactured inSweden
    Classification
    • BIMobject CategoryConstruction - Roof Accessories
    • IFC classificationObject
    • UNSPSC nameLadders
    • UNSPSC code30191501
    • Uniclass 2015 CodePr_25_30_85_02
    • Uniclass 2015 DescriptionAccess ladders
    • CSI MasterFormat 2014 Code05 51 33
    • CSI MasterFormat 2014 TitleMetal Ladders
    • OmniClass Number23-17 23 15
    • OmniClass TitleLadders
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit