Publish your products
Gutter joint for half round gutter 125
Gutter joint for half round gutter 125
Gutter joint for half round gutter 125
Gutter joint for half round gutter 125
Gutter joint for half round gutter 125
Gutter joint for half round gutter 125
Gutter joint for half round gutter 125
Gutter joint for half round gutter 125
Gutter joint for half round gutter 125
Gutter joint for half round gutter 125
    Lindab

    Gutter joint for half round gutter 125

    The gutter joint with its innovative design has a rubber sealing for a better and guaranteed waterproof installation. The long-lasting EPDM sealing is attached from the factory with two spots of glue that makes it stay in the right position when installing. The gutter joint creates a firm and durable installation with its perfect fit and snap on function to the half round gutter. Absolutely no need for silicon or other sealant. Silicon will dry and will not be tight against the surface of the gutter and there’s a risk it will leak. This product is made of precoated galvanized steel in 0,7mm thickness and EPDM rubber (except for Magestic, which is a non coated material). Because of the high quality steel it will age in the same way as all the other products in the system and no difference in design will occur.
    Technical specification
    • Unique ref.rsk-125
    • Product familyRainwater System
    • Product groupHalf Round System
    • TypeObject (single object)
    • Date of publishing2018-02-25
    • Edition number2
    • Width (mm)125
    Related
    • Material mainGalvanized steel
    • Designed inSweden
    • Manufactured inSweden
    Classification
    • BIMobject CategoryConstruction - Roof Accessories
    • IFC classificationObject
    • UNSPSC nameRain gutters and accessories
    • UNSPSC code301517
    • Uniclass 2015 CodePr_65_50_35
    • Uniclass 2015 DescriptionGutters and accessories
    • CSI MasterFormat 2014 Code07 71 23
    • CSI MasterFormat 2014 TitleManufactured Gutters and Downspouts
    • OmniClass Number23-13 41 33
    • OmniClass TitleRoof Gutters
    • CSI UniFormat II CodeD2040
    • CSI UniFormat II TitleRain Water Drainage

    Region availability

    Europe
    Czech Republic
    Denmark
    Hungary
    Norway
    Poland
    Romania
    Slovakia
    Sweden
    United Kingdom
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit