Publish your products
Sliding protection for concrete tile, clay tile, metal and membrane roofs
Sliding protection for concrete tile, clay tile, metal and membrane roofs
Sliding protection for concrete tile, clay tile, metal and membrane roofs
Sliding protection for concrete tile, clay tile, metal and membrane roofs
Sliding protection for concrete tile, clay tile, metal and membrane roofs
Sliding protection for concrete tile, clay tile, metal and membrane roofs
Sliding protection for concrete tile, clay tile, metal and membrane roofs
Sliding protection for concrete tile, clay tile, metal and membrane roofs
Sliding protection for concrete tile, clay tile, metal and membrane roofs
    Lindab

    Sliding protection for concrete tile, clay tile, metal and membrane roofs

    Sliding protection for concrete tile/clay tile/metal/membrane roofs. Provides sliding protection and ground ladder support. Prevents the ladder from moving in all directions. When the facade height exceeds 5 meter the permanently installed wall ladder system should be used instead.
    Specification
    • Minimum ground ladder width is 310 mm. The sliding protection conforms to SS 831342. Powder coated in a wide range of colors. 30 years warranty.
    Technical specification
    • Unique ref.sliding-protection-gls
    • Product familyRoof Safety System
    • Product groupSliding Protection
    • TypeObject (single object)
    • Date of publishing2017-12-12
    • Edition number1
    • Height (mm)109
    • Width (mm)295
    • Depth (mm)407
    Related
    • Material mainGalvanized steel
    • Designed inSweden
    • Manufactured inSweden
    • Weight Net (Kg)0.9
    Classification
    • BIMobject CategoryConstruction - Roof Accessories
    • IFC classificationObject
    • UNSPSC nameLadders
    • UNSPSC code30191501
    • Uniclass 2015 CodePr_25_30_85_02
    • Uniclass 2015 DescriptionAccess ladders
    • CSI MasterFormat 2014 Code05 51 33
    • CSI MasterFormat 2014 TitleMetal Ladders
    • OmniClass Number23-17 23 15
    • OmniClass TitleLadders

    Region availability

    Europe
    Czech Republic
    Denmark
    Hungary
    Norway
    Poland
    Romania
    Slovakia
    Sweden