Publish your products
Sliding protection for standing seam roofs
Sliding protection for standing seam roofs
    Lindab
    Archived

    Sliding protection for standing seam roofs

    Sliding protection for standing seam roofs. Provides sliding protection and ground ladder support. Prevents the ladder from moving in all directions. When the facade height exceeds 5 meter the permanently installed wall ladder system should be used instead.
    Specification
    • Minimum ground ladder width is 310 mm. The sliding protection conforms to SS 831342. Powder coated in a wide range of colors. 30 years warranty.
    Technical specification
    • Unique ref.sliding-protection-glsf
    • Product familyRoof Safety System
    • Product groupSliding Protection
    • TypeObject (single object)
    • Date of publishing2017-12-12
    • Edition number1
    • Height (mm)95
    • Width (mm)300
    • Depth (mm)441
    Related
    • Material mainGalvanized steel
    • Designed inSweden
    • Manufactured inSweden
    • Weight Net (Kg)1.1
    Classification
    • BIMobject CategoryConstruction - Roof Accessories
    • IFC classificationObject
    • UNSPSC nameLadders
    • UNSPSC code30191501
    • Uniclass 2015 CodePr_25_30_85_02
    • Uniclass 2015 DescriptionAccess ladders
    • CSI MasterFormat 2014 Code05 51 33
    • CSI MasterFormat 2014 TitleMetal Ladders
    • OmniClass Number23-17 23 15
    • OmniClass TitleLadders