Publish your products
Snow guard fence grid system for metal and membrane roofs
Snow guard fence grid system for metal and membrane roofs
Snow guard fence grid system for metal and membrane roofs
Snow guard fence grid system for metal and membrane roofs
    Lindab

    Snow guard fence grid system for metal and membrane roofs

    Snow guard fence grid system for metal and membrane roofs. Designed to prevent the uncontrolled falling of snow and ice from roofs and allows the removal of accumulated snow in a safe manner. Calculate the distance between consoles with http://roofsafetysystems.lindab.com/ depending on location, snow zone, roof slope and pitched roof length. Quick and easy installation with fixings that preserves the roof’s waterproofing. Approved as an anchorage point for personal fall protection equipment.
    Specification
    • Height 150 mm. Maximum distance between consoles are 1200 mm. The snow fence conforms to SS 831335. Made of zink-magnesium coated steel. Powder coated in a wide range of colors. 30 years warranty. Grid weight: 2,1 kg/m.
    Technical specification
    • Unique ref.snow-guard-grid-system-unik
    • Product familyRoof Safety System
    • Product groupSnow Guard System
    • TypeAssembly (multiple objects)
    • Date of publishing2017-12-12
    • Edition number2
    Related
    • Material mainGalvanized steel
    • Designed inSweden
    • Manufactured inSweden
    Classification
    • BIMobject CategoryConstruction - Roof Accessories
    • IFC classificationObject
    • UNSPSC nameFencing
    • UNSPSC code301520
    • Uniclass 2015 CodeSs_25_16_05
    • Uniclass 2015 DescriptionAvalanche and snow barrier systems
    • CSI MasterFormat 2014 Code07 72 53
    • CSI MasterFormat 2014 TitleSnow Guards
    • OmniClass Number23-13 41 21
    • OmniClass TitleRoof Snow Guards

    Region availability

    Europe
    Czech Republic
    Denmark
    Hungary
    Norway
    Poland
    Romania
    Slovakia
    Sweden
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit