Publish your products
Standing Seam Roof  Aluminium Zinc
Lindab

Standing Seam Roof Aluminium Zinc

Aluminium-zinc coated sheet steel that can be used until corrosivity class C4. The metal coating consists of 55% weight percent aluminium, 43,4% zinc and 1,6% Silica. The coating weight is 185 g/m2 and double side, and is named AZ185. The layer of Aluminium-zinc is 25 μm (0,025 mm) thick per side. The surface is treated with anti-fingerprint to prevent discolouring during handling and to facilitate shaping. The steel core in the tinsmith quality is an extra soft sheet steel. The material has practically no spring back, making it possible to make tight seams. The material can be both machine and hand seamed. For both the sake of corrosion and appearance, avoid the following combinations: • Aluminium-zinc in combination with copper, brass, iron and led as that can give rise to galvanic corrosion. Avoid runoff from these substances and bitumen products onto the sheet steel. • Wet concrete, cement and plaster which are strongly basic. • Aluminium-zinc in contact with hardwood, wet tree or pressure treated wood containing copper.
Specification
  • The base material in aluminium-zinc for standing seam roof is a DX54 and is 0,6mm thick, making 1 m2 weighing approximately 4,7 kg.
Technical specification
  • Unique ref.standing-seam-roof-aluminium-zinc
  • Product familyStanding Seam Roof
  • Product groupSteel
  • TypeObject (single object)
  • Date of publishing2018-03-11
  • Edition number1
Related
  • Material mainAluminium
  • Designed inSweden
  • Manufactured inSweden
Classification
  • BIMobject CategoryConstruction - Roof
  • IFC classificationRoof
  • Uniclass 2015 CodeSs_30_40_50
  • Uniclass 2015 DescriptionMetal sheet, fully supported roof and dormer covering systems
  • CSI MasterFormat 2014 Code07 61 00
  • CSI MasterFormat 2014 TitleSheet Metal Roofing
  • OmniClass Number23-13 39 27 11 13
  • OmniClass TitleSheet Metal Roofing
  • CSI UniFormat II CodeB30
  • CSI UniFormat II TitleROOFING

Region availability

Europe
Czech Republic
Denmark
Norway
Romania
Sweden
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit