Publish your products
Standing Seam Roof  Magestic
Lindab

Standing Seam Roof Magestic

Lindab Magestic is a newly developed and more advanced rust protection than normal galvanized. The material can be used up until corrosivity class C4. It is delivered in ZM310, meaning 310 grams per m2 and double side. Equivalent to 24 micron coating on each side. The base material is an extra soft tinsmith quality. The steel has practically no spring back so that tight seams can be achieved. The material can be both hand and machine seamed. Lindab Magestic will patinate over time. It can end up being dark grey, and already after a couple of months outside you can usually see how it has started to darken which gives a rustic and genuine feeling. Avoid greasy fingers or dirty gloves as it can make the surface age unevenly.
Specification
  • The base material in Magestic for standing seam roof is a DX54 and is 0,6mm thick, making 1 m2 weighing approximately 4,7 kg.
Technical specification
  • Unique ref.standing-seam-roof-magestic
  • Product familyStanding Seam Roof
  • Product groupSteel
  • TypeObject (single object)
  • Date of publishing2018-03-11
  • Edition number1
Related
  • Material mainGalvanized steel
  • Designed inSweden
  • Manufactured inSweden
Classification
  • BIMobject CategoryConstruction - Roof
  • IFC classificationRoof
  • Uniclass 2015 CodeSs_30_40_50
  • Uniclass 2015 DescriptionMetal sheet, fully supported roof and dormer covering systems
  • CSI MasterFormat 2014 Code07 61 00
  • CSI MasterFormat 2014 TitleSheet Metal Roofing
  • OmniClass Number23-13 39 27 11 13
  • OmniClass TitleSheet Metal Roofing
  • CSI UniFormat II CodeB30
  • CSI UniFormat II TitleROOFING

Region availability

Europe
Czech Republic
Denmark
Hungary
Norway
Poland
Romania
Slovakia
Sweden
United Kingdom
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit