Publish your products
Standing Seam Roof  Steel Durafrost
Lindab

Standing Seam Roof Steel Durafrost

Durafrost is a wrinkled high build polyester coated steel for standing seam roofing and flashings. The base material PLX is an extra soft steel tinsmith quality. The steel has practically no spring back so that tight seams can be achieved. The material can be both hand or machine seamed. The rust protection is Z350, 350 g zinc per m² and double side. This equals 25 micron of zinc on each side. Lindab DuraFrost is a matt product with a gloss as low as 5. The nominal coating thickness is 30 micron. The wrinkled paint which gets wrinkled during the curing process, makes the surface more scratch resistant compared to a smooth coating and the coating is optimized for good wear resistance.
Specification
  • The base material is a DX54 and the steel thickness is 0,6mm, making 1 m2 weighing approximately 4,7 kg.
Technical specification
  • Unique ref.standing-seam-roof-steel-durafrost
  • Product familyStanding Seam Roof
  • Product groupSteel
  • TypeObject (single object)
  • Date of publishing2018-03-11
  • Edition number4
Related
  • Material mainGalvanized steel
  • Designed inSweden
  • Manufactured inSweden
Classification
  • BIMobject CategoryConstruction - Roof
  • IFC classificationRoof
  • Uniclass 2015 CodeSs_30_40_50
  • Uniclass 2015 DescriptionMetal sheet, fully supported roof and dormer covering systems
  • CSI MasterFormat 2014 Code07 61 00
  • CSI MasterFormat 2014 TitleSheet Metal Roofing
  • OmniClass Number23-13 39 27 11 13
  • OmniClass TitleSheet Metal Roofing
  • CSI UniFormat II CodeB30
  • CSI UniFormat II TitleROOFING

Region availability

Europe
Czech Republic
Denmark
Hungary
Norway
Poland
Romania
Slovakia
Sweden
United Kingdom
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit