Publish your products
Walkway system for concrete tile roofs
Walkway system for concrete tile roofs
Walkway system for concrete tile roofs
    Lindab

    Walkway system for concrete tile roofs

    Walkway system for concrete tile roofs. With a level and non-slip surface, the walkway acts as a safe passageway for reaching service locations on the roof. Lightweight design yet robust and with adjustable consoles to fit different roof slopes. Quick and easy installation with fixings that preserves the roof’s waterproofing. Approved as an anchorage point for personal fall protection equipment.
    Specification
    • Walkway with punched holes to ensure that snow and ice doesn´t stay on the surface. The edges are rounded to make sure that a rope can be attached around the walkway. Walking surface width is 350 mm. Maximum distance between consoles are 1200 mm. Adjustable for different roof pitches, 5-50°. The walkway is CE-labelled and conforms to SS-EN 516. The walkway is made of zink-magnesium coated steel. (ZM310 g/m²) Powder coated in a wide range of colors. 30 years warranty. Walkway weight: 3,8 kg/m
    Technical specification
    • Unique ref.walkway-system-kobet
    • Product familyRoof Safety System
    • Product groupWalkway System
    • TypeAssembly (multiple objects)
    • Date of publishing2017-12-12
    • Edition number2
    Related
    • Material mainGalvanized steel
    • Designed inSweden
    • Manufactured inSweden
    Classification
    • BIMobject CategoryConstruction - Roof Accessories
    • IFC classificationObject
    • Uniclass 2015 CodeSL_90_10_95
    • Uniclass 2015 DescriptionWalkways
    • OmniClass Number23-17 23 13
    • OmniClass TitleWalkways

    Region availability

    Europe
    Czech Republic
    Denmark
    Hungary
    Norway
    Poland
    Romania
    Slovakia
    Sweden
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit