Publish your products
Walkway wire system for metal and membrane roofs
Walkway wire system for metal and membrane roofs
Walkway wire system for metal and membrane roofs
    Lindab

    Walkway wire system for metal and membrane roofs

    Walkway system with wire system for metal and membrane roofs. With a level and non-slip surface, the walkway acts as a safe passageway for reaching service locations on the roof. Equipped with a wire system along the full length of the walkway for attaching personal fall protection equipment. Configure the wire system either as a fall protection system or when needed also as a support system for roof work. Lightweight design yet robust and with adjustable consoles to fit different roof slopes. Quick and easy installation with fixings that preserves the roof’s waterproofing. Approved as an anchorage point for personal fall protection equipment.
    Specification
    • Walkway with punched holes to ensure that snow and ice doesn´t stay on the surface. The edges are rounded to make sure that a rope can be attached around the walkway. Walking surface width is 350 mm. Maximum distance between consoles are 1200 mm. Adjustable for different roof pitches, 5-50°. The walkway is CE-labelled and conforms to SS-EN 516. The walkway is made of zink-magnesium coated steel. (ZM310 g/m²) Powder coated in a wide range of colors. 30 years warranty. Walkway weight: 3,8 kg/m
    Technical specification
    • Unique ref.walkway-wire-system-unik
    • Product familyRoof Safety System
    • Product groupWalkway System
    • TypeAssembly (multiple objects)
    • Date of publishing2017-12-12
    • Edition number2
    Related
    • Material mainGalvanized steel
    • Designed inSweden
    • Manufactured inSweden
    Classification
    • BIMobject CategoryConstruction - Roof Accessories
    • IFC classificationObject
    • Uniclass 2015 CodeSL_90_10_95
    • Uniclass 2015 DescriptionWalkways
    • OmniClass Number23-17 23 13
    • OmniClass TitleWalkways

    Region availability

    Europe
    Czech Republic
    Denmark
    Hungary
    Norway
    Poland
    Romania
    Slovakia
    Sweden