Publish your products
24V MicroLED Light
24V MicroLED Light
24V MicroLED Light
24V MicroLED Light
24V MicroLED Light
24V MicroLED Light
24V MicroLED Light
24V MicroLED Light
24V MicroLED Light
24V MicroLED Light
    Liteline

    24V MicroLED Light

    This MicroLED light provides high quality LED illumination, with efficient accent lighting for commercial and residential decor. Ideal for surface and recessed mounting applications. Powered by 24V constant voltage power supply (sold separately).

    Available in Round or square, recessed or surface mount. 
    Also offers an option for a plate with 1-light, 2-light linear, 3-lightl inear, 4-light linear, or 4-light square

    Specification
    • Beam Angle 20°/30°/40°/50°

      CCT (±5%) 2700 K / 3000 K / 3500 K / 4000 K / 5500 K

      CRI (Typical) 90+

      Dimming Yes

      Dimming Tech As per power supply

      Efficiency (Lm/W) 97

      Environment Indoor, Damp

      Input Voltage 24V DC

      Projected Life 50,000 hrs

      Lumen (±5%) Up to 102

      Power Supply Type Constant Voltage

      Warranty 3-Year

      Wattage (±5%) 1.4W

    Technical specification
    • Unique ref.24v-microled-light
    • Product familyMillwork - Undercabinet
    • Product groupMicroLED Light
    • TypeObject (single object)
    • Date of publishing2025-08-27
    • Edition number1
    Classification
    • BIMobject CategoryLighting - Other
    • Uniclass 2015 CodeEF_70_80
    • Uniclass 2015 DescriptionLighting
    • CSI MasterFormat 2014 Code26 50 00
    • CSI MasterFormat 2014 TitleLighting
    • OmniClass Number23-35 47 00
    • OmniClass TitleElectrical Lighting

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States