Publish your products
5"/6" LUNA 56 PRO, Fixed, Color Selectable Recessed Fixture
5"/6" LUNA 56 PRO, Fixed, Color Selectable Recessed Fixture
5"/6" LUNA 56 PRO, Fixed, Color Selectable Recessed Fixture
5"/6" LUNA 56 PRO, Fixed, Color Selectable Recessed Fixture
5"/6" LUNA 56 PRO, Fixed, Color Selectable Recessed Fixture
5"/6" LUNA 56 PRO, Fixed, Color Selectable Recessed Fixture
5"/6" LUNA 56 PRO, Fixed, Color Selectable Recessed Fixture
    Liteline

    5"/6" LUNA 56 PRO, Fixed, Color Selectable Recessed Fixture

    The LUNA56 PRO is a fixed recessed light fixture for retrofit in 5" or 6" applications. It is a high-performance, easy to install downlight solution that offers good light output, energy-efficient, and streamlined design. Suitable for wet locations.

    Specification
    • Application Ceiling Recess Mount

      Approved Location Wet / Insulated Ceilings / Indoor / Outdoor

      Beam Angle 40° / 60°

      CCT (color selectable)

      2700 K / 3000 K / 3500 K /4000 K / 5000 K

      Certification cETLus

      Class II Yes

      Color (Trim) WH / BK / BN

      Color (Reflector) WH / BK / SS / SP / GD

      CRI 90

      Dimming Yes

      Dimming Tech Forward/reverse-phase

      TRIAC/ELV

      Energy Star Yes*

      Hole Cut Ø 51/2"~61/8" (140~155mm)

      Input 100-135V AC, 60Hz

      Lumens Up to 2500

      Lumens per Watt Up to 83

      Power Factor 0.9

      Projected Life 70% @ 50,000 hrs

      Warranty Lifetime

      Wattage 17W / 20W / 33W

    Technical specification
    • Unique ref.5-6-luna-56-pro-fixed-color-selectable-recessed-fixture
    • Product familyDownlights
    • Product groupLUNA
    • TypeObject (single object)
    • Date of publishing2025-08-27
    • Edition number1
    Classification
    • BIMobject CategoryLighting - Other
    • Uniclass 2015 CodeEF_70_80
    • Uniclass 2015 DescriptionLighting
    • CSI MasterFormat 2014 Code26 50 00
    • CSI MasterFormat 2014 TitleLighting
    • OmniClass Number23-35 47 00
    • OmniClass TitleElectrical Lighting

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit