Publish your products
KLICK Architectural Track Kits
KLICK Architectural Track Kits
KLICK Architectural Track Kits
KLICK Architectural Track Kits
KLICK Architectural Track Kits
    Liteline

    KLICK Architectural Track Kits

    KLICK is a modular and linear track lighting system that can be used to create an elegant and flexible design using seamless corner integration, allowing you to create rectilinear designs on any plane. The KLICK Kit series is a complete track system lighting solution with fixtures included. With everything in one package, it's easy to provide beautiful lighting.

    Specification
    • 3' Surface-Mount KLICK Track with 3 Pendants, 1710 Lumens, 3500K

      3' Surface-Mount KLICK Track with 3 Adjustable Spotlights and 2 Double Spots, 2550 Lumens, 3500K

      3' Pendant KLICK Track with 2 Double Spots and 1 Solid Lightbar, 2550 Lumens, 3500K

      6' Surface-Mount KLICK Track with 5 Adjustable Spotlights and 4 Double Spots, 4550 Lumens, 3500 K

      6' Recess-Mount KLICK Track with 3 Solid Lightbars and 2 Multisource Lightbars, 3300 Lumens, 3500 K

      --------

      Approved Location Dry / Indoor
      Certification cETLus
      Color Temperature 3500 K
      CRI 92
      Dimmable Yes
      Lumens per Watt Up to 55
      TM-30 Annex E P2 / V- / F2
      Voltage 24V DC
      Wattage 10W

    Technical specification
    • Unique ref.klick-architectural-track-kits
    • Product familyTrack
    • Product groupKLICK
    • TypeObject (single object)
    • Date of publishing2025-08-27
    • Edition number1
    Classification
    • BIMobject CategoryLighting - Linear lights
    • Uniclass 2015 CodeEF_70_80
    • Uniclass 2015 DescriptionLighting
    • CSI MasterFormat 2014 Code26 50 00
    • CSI MasterFormat 2014 TitleLighting
    • OmniClass Number23-35 47 00
    • OmniClass TitleElectrical Lighting

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States