Publish your products
Rainplus LP - System 10 - Dicke 8 cm
Rainplus LP - System 10 - Dicke 8 cm
Rainplus LP - System 10 - Dicke 8 cm
Rainplus LP - System 10 - Dicke 8 cm
Rainplus LP - System 10 - Dicke 8 cm
Rainplus LP - System 10 - Dicke 8 cm
Rainplus LP - System 10 - Dicke 8 cm
    Lithonplus

    Rainplus LP - System 10 - Dicke 8 cm

    There is a German and French product description. Please change the language for this information.
    Specification
    • Formats (length x width):
      10 x 10 cm
      20 x 10 cm
      20 x 20 cm
      30 x 15 cm
      30 x 20 cm
      30 x 30 cm
      40 x 20 cm
      40 x 40 cm
      50 x 50 cm
      60 x 30 cm

      There is a German and French product specification. Please change the language for this information.

    Technical specification
    • Unique ref.rainplus-lp_system-10_8cm
    • Product familyflooring
    • Product groupPavement
    • TypeBuilding Material
    • Date of publishing2019-01-11
    • Edition number1
    • Depth (mm)80
    Related
    • Material mainConcrete
    • Designed inGermany
    • Manufactured inGermany
    Classification
    • BIMobject CategoryBuilding Materials - Pavers & Stones
    • IFC classificationFloor
    • UNSPSC namePaving blocks
    • UNSPSC code30171701
    • Uniclass 2015 CodePr_25_93_60_17
    • Uniclass 2015 DescriptionConcrete paving blocks
    • CSI MasterFormat 2014 Code32 13 13
    • CSI MasterFormat 2014 TitleConcrete Paving
    • OmniClass Number23-11 21 00
    • OmniClass TitlePavements
    • CSI UniFormat II CodeB1010
    • CSI UniFormat II TitleFloor Construction

    Region availability

    Europe
    Austria
    France
    Germany
    Poland
    Switzerland