Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
lithon/products/f2539bda-6cb1-46c1-844b-c6a0e1650e25
Home
Categories
Building Materials
Pavers & Stones
Rundbordsteine Radius 4 m
Unavailable in United States
Lithonplus
Follow
Rundbordsteine Radius 4 m
There is a German and French product description. Please change the language for this information.
Download
Specification
Specification
There is a German and French product specification. Please change the language for this information.
Technical specification
Technical specification
Unique ref.
rundbordsteine_aussen_r-4m
Product family
flooring
Product group
Kerbstones
Type
Building Material
Date of publishing
2019-01-16
Edition number
1
Links
Links
Product url
https://www.lithon.de/oeffentlicher-raum/produkte/bordsteine-leitsysteme/rundbordsteine
Installation instructions
https://www.lithon.de/mein-zuhause/service/verlegehinweise
Instruction video
https://www.lithon.de/mediathek/filme-videos
Technical description
https://www.lithon.de/mediathek/broschueren-kataloge
Tendering information
https://www.lithon.de/Website/Downloads/Ausschreibungstexte/Ausschreibung-Bordsteine-Rundbord.docx
Related
Related
Material main
Concrete
Designed in
Germany
Manufactured in
Germany
Classification
Classification
BIMobject Category
Building Materials - Pavers & Stones
IFC classification
Floor
UNSPSC name
Paving blocks
UNSPSC code
30171701
Uniclass 2015 Code
Pr_25_93_60_17
Uniclass 2015 Description
Concrete paving blocks
CSI MasterFormat 2014 Code
32 13 13
CSI MasterFormat 2014 Title
Concrete Paving
OmniClass Number
23-11 21 00
OmniClass Title
Pavements
CSI UniFormat II Code
B1010
CSI UniFormat II Title
Floor Construction
Region availability
Europe
Austria
France
Germany
Poland
Switzerland
Similar products
Tile Tech Pavers
Turf-Tray™ – Rooftop Artificial Grass
4.4
(
9
)
Download
DITON
ROAD CURB
Download
Odorizzi Soluzioni In Pietra
Porphyry Stone: Crazy Stone Paving, Normal Type Th. 2/5 Cm. Natural Surface
2.4
(
7
)
Download
Asociación HISPALYT
Material Library - Clay pavers
4.0
(
5
)
Download
Tile Tech Pavers
Porcelain Pavers - Wood Plank Series™
Download
Tile Tech Pavers
Plant-Tray™ Modular Green Roof
Download