Publish your products
Rupal - System 12,5 - Dicke 14 cm
Rupal - System 12,5 - Dicke 14 cm
Rupal - System 12,5 - Dicke 14 cm
Rupal - System 12,5 - Dicke 14 cm
Rupal - System 12,5 - Dicke 14 cm
Rupal - System 12,5 - Dicke 14 cm
Rupal - System 12,5 - Dicke 14 cm
    Lithonplus

    Rupal - System 12,5 - Dicke 14 cm

    There is a German and French product description. Please change the language for this information.
    Specification
    • Formats (length x width):
      37,5 x 37,5 cm
      50 x 50 cm
      75 x 37,5 cm
      75 x 50 cm
      75 x 75 cm
      87,5 x 87,5 cm
      100 x 50 cm

      There is a German and French product specification. Please change the language for this information.
    Technical specification
    • Unique ref.rupal_system-12_5_14cm
    • Product familyflooring
    • Product groupPavement
    • TypeBuilding Material
    • Date of publishing2019-01-11
    • Edition number1
    • Depth (mm)140
    Related
    • Material mainConcrete
    • Designed inGermany
    • Manufactured inGermany
    Classification
    • BIMobject CategoryBuilding Materials - Pavers & Stones
    • IFC classificationFloor
    • UNSPSC namePaving blocks
    • UNSPSC code30171701
    • Uniclass 2015 CodePr_25_93_60_17
    • Uniclass 2015 DescriptionConcrete paving blocks
    • CSI MasterFormat 2014 Code32 13 13
    • CSI MasterFormat 2014 TitleConcrete Paving
    • OmniClass Number23-11 21 00
    • OmniClass TitlePavements
    • CSI UniFormat II CodeB1010
    • CSI UniFormat II TitleFloor Construction

    Region availability

    Europe
    Austria
    France
    Germany
    Poland
    Switzerland
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit