Publish your products
Taruga Tec - Dicke 10 cm
Taruga Tec - Dicke 10 cm
Taruga Tec - Dicke 10 cm
Taruga Tec - Dicke 10 cm
Taruga Tec - Dicke 10 cm
    Lithonplus

    Taruga Tec - Dicke 10 cm

    There is a German and French product description. Please change the language for this information.
    Specification
    • Formats (length x width):
      24 x 24 cm
      24 x 12 cm
      12 x 12 cm

      There is a German and French product specification. Please change the language for this information.

    Technical specification
    • Unique ref.taruga-tec_10cm
    • Product familyflooring
    • Product groupPavement
    • TypeBuilding Material
    • Date of publishing2019-01-11
    • Edition number1
    • Depth (mm)100
    Related
    • Material mainConcrete
    • Designed inGermany
    • Manufactured inGermany
    Classification
    • BIMobject CategoryBuilding Materials - Pavers & Stones
    • IFC classificationFloor
    • UNSPSC namePaving blocks
    • UNSPSC code30171701
    • Uniclass 2015 CodePr_25_93_60_17
    • Uniclass 2015 DescriptionConcrete paving blocks
    • CSI MasterFormat 2014 Code32 13 13
    • CSI MasterFormat 2014 TitleConcrete Paving
    • OmniClass Number23-11 21 00
    • OmniClass TitlePavements
    • CSI UniFormat II CodeB1010
    • CSI UniFormat II TitleFloor Construction

    Region availability

    Europe
    Austria
    France
    Germany
    Poland
    Switzerland