Publish your products
Vista Green
Vista Green
Vista Green
Vista Green
Vista Green
    Lithonplus

    Vista Green

    There is a German product description. Please change the language for this information.

    Specification
    • There is a German product description. Please change the language for this information.

    Technical specification
    • Unique ref.vista-green
    • Product familyflooring
    • Product groupPavement
    • TypeBuilding Material
    • Date of publishing2026-06-01
    • Edition number1
    • Height (mm)150
    • Width (mm)300
    • Depth (mm)80
    Related
    • Material mainConcrete
    • Designed inGermany
    • Manufactured inGermany
    Classification
    • BIMobject CategoryBuilding Materials - Pavers & Stones

    Region availability

    Europe
    Austria
    France
    Germany
    Poland
    Switzerland