Publish your products
Room Thermostat RF ICS.2 Black
LK
Archived

Room Thermostat RF ICS.2 Black

LK Underfloor Heating is the perfect choice for new builds and renovation. We offer complete solutions for outdoor rooms, single rooms, and renovation requiring a low installation height. We have developed and refined our underfloor heating system to make it even more comfortable, safe and economical with minimum environmental impact, as well as easy to install.
Specification
  • Wireless room thermostat with background-lit display for easy and clear function display. The display shows, the set and actual temperature, heating on/off, operating mode and any error messages etc. For the best energy efficiency, the room thermostat uses a so-called self-modulation technique consisting of signal pulses to the valve actuators. The self-modulation technique means that the thermostat adjusts the power output in relation to the set temperature. When the temperature in the room approaches the set temperature, the power output is reduced to avoid overheating. This in turn, minimizes energy consumption. During use of the thermostat's night set-back/economy temperature function, it works with the adaptive (self-learning) function. The buttons are lockable and as such the thermostat can also be used in a public environment. There is the possibility to connection a floor sensor (read more below LK External sensor ICS/S2). Furthermore there are functions such as Fire place function, Area restriction of the temperature range, By-pass setting of the floor heating circuit and more. The room thermostat is used together with LK Receiver Unit 1 ICS.2 and LK Receiver Unit 8 ICS.2. The connection is wireless.
Technical specification
  • Unique ref.2434618
  • Product familyLK Floor Heating
  • Product groupAutomation
  • TypeObject (single object)
  • Date of publishing2018-05-21
  • Edition number1
  • Height (mm)100
  • Width (mm)100
  • Depth (mm)20
Related
  • Designed inSweden
  • Manufactured inEstonia
  • Weight Net (Kg)0.15
Classification
  • BIMobject CategoryHVAC - Other
  • IFC classificationElectrical Element
  • UNSPSC nameHeating equipment and parts and accessories
  • UNSPSC code401018
  • CSI MasterFormat 2014 Code22 33 13.16
  • CSI MasterFormat 2014 TitleThermostat-Control, Instantaneous Electric Domestic Water Heaters
  • OmniClass Number23-27 11 19 13 11
  • OmniClass TitleDigital Heating Controllers
  • CSI UniFormat II CodeD20
  • CSI UniFormat II TitlePLUMBING
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit