Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
lk/products/f89cd63e-98fe-4dda-8035-f0133bb43835
Home
Categories
HVAC
Other
SAFE Q Center, VS Right
Available in United States
LK
Follow
SAFE Q Center, VS Right
Center mounted module, VS Right side
Download
Technical specification
Technical specification
Unique ref.
SAFEV3PresealCenterMountedWithVSRight
Product family
Wet room cassette
Product group
Plate
Type
Assembly (multiple objects)
Date of publishing
2023-09-12
Edition number
1
Height (mm)
2300
Width (mm)
700
Depth (mm)
210
Links
Links
Product url
https://www.lksystems.se/sv/produkter/prefab/v%C3%A5trumskasett-safe-q/lk-vatrumskassett-safe-q-mitt-0012333/
Related
Related
Material main
Metal
Weight Net (Kg)
85
Classification
Classification
BIMobject Category
HVAC - Other
IFC classification
Sanitary Terminal
Similar products
LK
Manifold Cabinet UNI 550
Download
LK
Front + cover UNI 550 Ceiling
Download
LK
Frame/lid UFH 800 INB
Download
LK
Manifold Cabinet UNI 550 XL
Download
LK
SAFE Q Right Corner, VS
Download
LK
Room Thermostat S2, 24V NO
Download