Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
lk/products/389a464b-980b-41c6-9010-f8dd860dd548
Home
Categories
HVAC
Other
SAFE Q Left Corner
Available in United States
LK
Follow
SAFE Q Left Corner
Left corner mounted module
Download
Technical specification
Technical specification
Unique ref.
SAFEV3PresealCornerMountedLeft
Product family
Wet room cassette
Product group
Plate
Type
Assembly (multiple objects)
Date of publishing
2023-09-12
Edition number
1
Height (mm)
2300
Width (mm)
650
Depth (mm)
210
Links
Links
Product url
https://www.lksystems.se/en
Related
Related
Material main
Metal
Weight Net (Kg)
85
Classification
Classification
BIMobject Category
HVAC - Other
IFC classification
Sanitary Terminal
Similar products
LK
Manifold Cabinet UFH 1050
Download
LK
Frame/lid UFH 1150 UTV
Download
LK
Frame/hatch UNI INB 350x350
Download
LK
Manifold Cabinet UNI 700
Download
LK
SAFE Q Left Corner, VS
Download
LK
Front + cover UNI 350 Ceiling
Download