Publish your products
LK 840 ThermoMix® C - Compression fitting
LK
Archived

LK 840 ThermoMix® C - Compression fitting

LK 840 ThermoMix C is a motorized 3-way valve that can be used as a mixing valve or as a diverting valve in heating systems.

Actuator LK 940 ThermoMix C shall be used on LK 840 ThermoMix C. Assembly/disassembly of actuator on LK 840 ThermoMix C is simple and secure, using the clip-system.

Depending on model the actuator can be operated by a controller with a 3-point SPDT output or a proportional
0-10 V / 4-20 mA output. The angle of rotation is electrically limited to 90°.
When needed, the actuator can be put into manual mode by pressing the button on the housing cover. The actuator can now be put in any position by turning the handle on the front. The position is indicated on the reversible scale.

Specification
    • Working temperature: Min. 5 °C/Max. 110 °C (120 °C briefly)
    • Ambient temperature: Min. 5 °C/Max. 60 °C (Mixing valve), Min. 0 °C/Max. 50 °C (Actuator)
    • Max. working pressure: 1.0 Mpa (10 bar)
    • Max. differential pressure: 50 kPa (0.5 bar)
    • Leakage: < 1% of Kvs at 50 kPa
    • Angle of rotation: 90°/360° (Mixing valve), 90° (Actuator - electically limited)
    • Torque: < 1 Nm (Mixing valve), 5 Nm (Actuator)
    • Media: Water - Glycol/Ethanol mixture max. 50%
    • Thread standard: Rp - female thread, G - male thread
    • Actuator: 230 VAC 50 Hz, 24 VAC 50 Hz
    • Operation time: 110 s
    • Direction of operation: Selectable
    • Position indication: Reversible scale
    • Manual override: Disengagement of gears
    • Electrical connection: Cable 1 m
    • Signal connector: 3-point SPDT, 0 - 10 VDC/4-20 mA
    • Protection type: IP 44
    • Protection class: II
    • Material, valve body: Brass EN 12165 CW617N
    • Material, slide/spindle: Brass EN 12165 CW617N
    • Material, sealing: EPDM
    • Spindle sealing: Two O-rings
Technical specification
  • Unique ref.lk_840_thermomix_c_compression_fitting
  • Product familyLK Armatur
  • Product groupMixing Valves
  • TypeObject (single object)
  • Date of publishing2021-03-31
  • Edition number1
Related
  • Material mainBrass
  • Designed inSweden
  • Manufactured inSweden
Classification
  • BIMobject CategoryPlumbing - Valves
  • IFC classificationValve
  • UNSPSC nameValves
  • UNSPSC code401416
  • Uniclass 2015 CodeSs_60_40_37
  • Uniclass 2015 DescriptionHeating systems
  • CSI MasterFormat 2014 Code43 00 00
  • CSI MasterFormat 2014 TitleProcess Gas and Liquid Handling, Purification, and Storage Equipment
  • OmniClass Number23-27 31 29
  • OmniClass TitleMixing Valves
  • CSI UniFormat II CodeD30
  • CSI UniFormat II TitleHVAC