Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
lk/products/09780ad8-e459-49fa-ae49-4ad6ac5c2d39
Home
Categories
HVAC
Other
SAFE Q Right Corner
Available in United States
LK
Follow
SAFE Q Right Corner
Corner mounted module Right
Download
Technical specification
Technical specification
Unique ref.
SAFEV3PresealCenterMountedRight
Product family
Wet room cassette
Product group
Plate
Type
Assembly (multiple objects)
Date of publishing
2023-09-12
Edition number
1
Height (mm)
2300
Width (mm)
650
Depth (mm)
210
Links
Links
Product url
https://www.lksystems.se/en
Related
Related
Material main
Metal
Weight Net (Kg)
85
Classification
Classification
BIMobject Category
HVAC - Other
IFC classification
Sanitary Terminal
Similar products
LK
Shunt Cabinet M60n XL 145
Download
LK
Frame/Lid UNI 350+350 INB
Download
LK
Manifold Cabinet UFH 1050
Download
LK
Room Thermostat S1 Dti 24V NO
Download
LK
Frame/lid UFH 800 INB
Download
LK
Frame/hatch M60n UTV
Download