Publish your products
Inflatable dock shelter 408NG

Inflatable dock shelter 408NG

The dock shelter 408NG with inflatable top cushion and PVC side curtains is especially suited for situations with very different vehicle heights. This dock shelter is available as a front projection version and as a built-in version. Both versions can also be ordered as a drive-through model.

Specification
  • Materials

    The top cushion is made of polyester trevira fabric with a dull PVC coating on both sides. The contact surface with the vehicle is made from 900 gr/m2 fabric, the remaining parts in 600 gr/m2. The accordion designed cushion folds up nicely.

    The protection strips are made of the same 3000 gr/m² fabric as the side curtains.

    The built-in version is finished with anodised aluminium profiles.

    The dock shelter 408NG comply with the highest quality standards and is CE certified.

    Technical specifications

    • Standards CE certified
    • Width x height 3500 x 3550 mm
    • Front opening w x h (inflated) 2250 x 2425 mm
    • Front opening w x h (retracted) 2250 x 3080 mm
    • Mounting height (recommended) 4750 mm
    • Projection 0 / 800 mm
    • Protection strips width sides 225 mm, height top 420 mm
    • Protection strip material 3000 gr/m²
    • Side curtains width 600 mm
    • Curtain material 3000 / 3900 gr/m²
    • Height cushion height (inflated) 1100 mm
    • Cushion material 600 gr/m2
    • Inflation time approx. 20 seconds
    • Deflation time (at 20° C) approx. 25 seconds
    • Protection class control box IP 65
    • Protection class blower motor IP 54
    • Insulation value panels R 0,59 m²K/W
    • Power supply 1NE / 200–240 V AC / 50/60 Hz
    • Power consumption (max.) 170 W
    • Control current 24V DC
    • Operating temperature between –25° and +50° C
    • Idle state temperature between –30° and +80° C
    • Colours black protection strips and cushions
    • Aluminium profiles
    • Grey white RAL 9002 panels

    No rights may be derived from the BIM models.

Technical specification
  • Unique ref.inflatable-dock-shelter-408ng
  • Product familyDock Equipment
  • Product groupDock shelters
  • TypeObject (single object)
  • Date of publishing2022-11-22
  • Edition number1
Related
  • Material mainPVC coated polyester
  • Designed inNetherlands
  • Manufactured inNetherlands
Classification
  • BIMobject CategoryLoading Equipment - Dock shelters
  • IFC classificationDoor
  • UNSPSC nameDoors
  • UNSPSC code301715
  • Uniclass 2015 CodePr_80_77_23_42
  • Uniclass 2015 DescriptionInflatable dock shelters
  • CSI MasterFormat 2014 Code11 13 16
  • CSI MasterFormat 2014 TitleLoading Dock Seals and Shelters
  • OmniClass Number23-23 23 19 11
  • OmniClass TitleInflatable Loading Dock Seals
  • CSI UniFormat II CodeE10
  • CSI UniFormat II TitleEQUIPMENT

Region availability

Europe Asia Africa South America Oceania North America
Åland Islands
Armenia
Algeria
Argentina
Australia
Mexico
Albania
Azerbaijan
Angola
Bolivia
Guam
Panama
Andorra
Bahrain
Benin
Brazil
New Caledonia
Austria
Bangladesh
Botswana
Chile
New Zealand
Belarus
Bhutan
Burkina Faso
Colombia
Norfolk Island
Belgium
Brunei
Cameroon
Ecuador
Bosnia and Herzegovina
Cambodia
Comoros
Paraguay
Bulgaria
China
Côte d'Ivoire
Peru
Croatia
Georgia
Egypt
Suriname
Cyprus
Hong Kong
Equatorial Guinea
Uruguay
Czech Republic
India
Eswatini
Denmark
Indonesia
Ethiopia
Estonia
Israel
Gabon
Faroe Islands
Japan
Ghana
Finland
Jordan
Guinea
France
Kazakhstan
Guinea-Bissau
Germany
Kuwait
Kenya
Gibraltar
Kyrgyzstan
Lesotho
Greece
Laos
Liberia
Guernsey
Lebanon
Madagascar
Hungary
Macau
Malawi
Iceland
Malaysia
Mauritius
Ireland
Mongolia
Morocco
Isle of Man
Myanmar (Burma)
Mozambique
Italy
Nepal
Namibia
Jersey
Oman
Nigeria
Latvia
Philippines
Reunion
Liechtenstein
Qatar
Rwanda
Lithuania
Saudi Arabia
Senegal
Luxembourg
Singapore
Sierra Leone
Malta
South Korea
South Africa
Moldova
Sri Lanka
Tanzania
Monaco
Taiwan
The Gambia
Montenegro
Tajikistan
Togo
Netherlands
Thailand
Tunisia
North Macedonia
Türkiye
Uganda
Norway
United Arab Emirates
Western Sahara
Poland
Uzbekistan
Zambia
Portugal
Vietnam
Zimbabwe
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit