Publish your products
Logitech Tap IP - Network-Connected Touch Control Panel
Logitech Tap IP - Network-Connected Touch Control Panel
Logitech Tap IP - Network-Connected Touch Control Panel
Logitech Tap IP - Network-Connected Touch Control Panel
Logitech Tap IP - Network-Connected Touch Control Panel
Logitech Tap IP - Network-Connected Touch Control Panel
Logitech Tap IP - Network-Connected Touch Control Panel
Logitech Tap IP - Network-Connected Touch Control Panel
Logitech Tap IP - Network-Connected Touch Control Panel
Logitech Tap IP - Network-Connected Touch Control Panel
    Logitech

    Logitech Tap IP - Network-Connected Touch Control Panel

    Logitech Tap IP

    Touch controller for meetings rooms with PoE connectivity

    Specification
    • Part Number

      • Graphite : 952-000085
      • White : 952-000088

      Dimensions

      Height: 2.21 in (56.1 mm)

      Width: 9.69 in (246.2 mm)

      Depth: 6.74 in (171.3 mm)

      Weight: 2.2 lbs (1 kg)

      Technical Specifications

      Screen

      • Size: 10.1” (256.54 mm) diagonal
      • IPS (In-Plane Switching)
      • LCD Panel with LED Backlighting
      • Resolution: 1280 x 800 resolution
      • Touch: Capacitive, 10 points multi-touch
      • Brightness: 400 nits
      • Contrast: 1000:1
      • Anti Fingerprint: Oleophobic coating
      • Viewing angle: 85 degrees (U/D/L/R)
      • Position angle: 14 degrees

      General Specifications

      • Integrated ultrasonic speaker
      • Integrated PIR Motion Sensor
      • Integrated accelerometer
      • Integrated ambient light sensor
      • 100 mm x 100 mm VESA FDMI
      • Internal cable retention and strain relief system

      Power and Cables

      • Power over Ethernet (PoE), IEEE 802.3af Type 1, Class 3 device. 1Requires PoE enabled network or PoE Injector and ethernet cable (Not included)

      PORTS AND INTERFACES

      • Ethernet: 10/100 Mbps
      • WiFi: 802.11a/b/g/n/ac
      • Bluetooth 5.0

      Environmental

      • Operating Temperature: 0 to 40°C
      • Stored Temperature: -40 to 70°C
      • Humidity: 10 to 95%

      Security

      • Full Disk Encryption: AES-128
      • Data Encryption: Symmetric Keys, PKI
      • Device Identity: Protected by device attestation
      • Key Protection: Arm TrustZone, RPMP
      • Device Security: Kensington Lock

      Sustainability

      • Graphite plastics: 56% post-consumer recycled material

      Optional Accessories

      • Riser Mount
      • Table Mount
      • Wall Mount

      Warranty Information

      Ensure peace of mind

      with an extended warranty for Tap IP, adding one additional year to the

      standard two-year limited hardware warranty. Contact your reseller for

      availability.

    Technical specification
    • Unique ref.logitech-tap-ip-network-connected-touch-control-panel
    • Product familyRoom Control Panels
    • Product groupTouch Control Panel (IP)
    • TypeObject (single object)
    • Date of publishing2026-08-24
    • Edition number1
    Classification
    • BIMobject CategoryElectronics - Controls
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit