Unique ref.: | 4201-08-600 |
---|---|
Brand: | Logiwaste |
Product family: | Inlet point |
Product group: | High Capacity Outdoor Inlet Point |
Width (mm): | 2437 |
Height (mm): | 1995 |
Depth (mm): | 3362 |
Date of publishing: | 2020-01-14 |
Edition number: | 1 |
Type: | Object (single object) |
The Logiwaste inlet point is used as an intermediate storage located directly below a ground-mounted inlet. The inlet point could be equipped with one inlet and upwards depending on need for capacity and number of sorted fractions.
Logiwaste patented solution for a high capacity inlet point eliminates the need for a concrete pit. Digging depth is reduced by using a curved pipe for storage.
The solution requires no regular maintenance or cleaning. Any replacement of wear parts can be replaced quick and easy from ground level by a single person without lifting equipment.
Search: Waste, waste management, waste collection, AWCS, automatic waste collection, vacuum waste collection, laundry collection, pneumatic waste collection, vacuum transport, waste inlets, container
• Parts subject to corrosive influences are made of stainless steel.
• Slide details are made from durable and low friction materials.
• Operated through compressed air.
• Wear parts can be quickly and easily replaced on site without dismantling the valve.
Product url: | https://www.logiwaste.com/en/ |
---|---|
Installation instructions: | |
COBie Product Data Sheet: | |
Product certification: | |
Technical description: | |
Instruction video: | |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en/logiwaste/product/4201-08-600
Material main: | Steel |
---|---|
Material secondary: | Stainless steel |
Designed in: | Sweden |
Manufactured in: | |
Weight Net (Kg): | 812 |
BIMobject Category: | Engineering & Infrastructure - Waste |
---|
BIMobject®