Publish your products
(LAW2) LiniArc® Wet Location-Outdoor Linear
(LAW2) LiniArc® Wet Location-Outdoor Linear
(LAW2) LiniArc® Wet Location-Outdoor Linear
(LAW2) LiniArc® Wet Location-Outdoor Linear
(LAW2) LiniArc® Wet Location-Outdoor Linear
(LAW2) LiniArc® Wet Location-Outdoor Linear

    (LAW2) LiniArc® Wet Location-Outdoor Linear

    LiniArc® Wet Location (LAW2) is an IP66 rated architectural-grade luminaire designed for a broad range of exterior and interior applications. With clean aesthetics and unparalleled performance (up to 128LPW), the LAW2 extends interior linear runs to the outdoors. The factory-sealed design provides peace of mind to installers and customers alike, keeping dust and bugs at bay. Wall, Mullion, Recessed, Surface or Suspended mounting configurations available.

    Common applications include but are not limited to, walkways, soffits, breezeways, banks and quick serve restaurants, grocery and convenience stores, hospitality and automotive dealerships.

    Made with premium materials, the LAW2 uses a high purity extruded Aluminum housing for corrosion resistance. The LAW2 also uses an impact and UV-resistant polymeric lens. Vandal resistant hardware provides added safety and security. With operating temperatures ranging from -40F (-40C) to 122F (50C), the LAW2 luminaire is designed to withstand harsh environmental conditions.

    LAW2 is available in 1ft to 8ft lengths, with direct, indirect or direct/indirect illumination. A drop lens configuration further enhances LiniArc’s architectural aesthetic with up to 8% up-light. It helps eliminate the cave effect. Multiple light distributions are offered to minimize light pollution (dark sky) and to ensure light is directed towards the area that needs to be illuminated. Cold weather integral or remote emergency battery backup options available.

    Various lighting controls including standalone or networked options are available. Standard finishes include White, Black, Bronze, Metallic Silver, Graphite and Platinum.

    Please contact factory for more details regarding 3rd party controls integration (3PC in ordering guide), or custom lengths, lumen packages or finishes.

    LiniArc® is proudly manufactured in the USA and meets applicable requirements for BAA or BABA Compliance.

    Specification
    • Features & Specifications

      Wet location (IP66) Architectural Linear

      Ultra-Efficient Performance & Clean Aesthetics

      Recessed, Suspended, Wall, Mullion and Surface Mounting

      Wall Wash, Forward Throw or Wall Graze (Narrow) Distribution

      Max Lumens : 22,000

      Min Lumens : 700

      Life Safety Features : Battery Backup, Remote Battery Backup, Integral Cold Weather Battery Backup

      Sensors : AirLink Blue, Standalone Motion/Photocell, 3rd Party Controls

      Color Temperatures : 2700,3000,3500,4000,5000

    Technical specification
    • Unique ref.lsi-law2-liniarc-wet-location
    • Product familyOutdoor Lighting
    • Product groupLinear
    • TypeObject (single object)
    • Date of publishing2025-07-17
    • Edition number1
    Classification
    • BIMobject CategoryLighting - Other
    • IFC classificationLight Fixture
    • Uniclass 2015 CodeEF_70_80
    • Uniclass 2015 DescriptionLighting
    • CSI MasterFormat 2014 Code26 56 00
    • CSI MasterFormat 2014 TitleExterior Lighting
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit