Publish your products
(MWW) Micro Wall Wash - WALL MOUNT

(MWW) Micro Wall Wash - WALL MOUNT

The narrow design makes the LED MWW ideal for applications demanding a compact fixture and narrow light beam to highlight vertical surfaces. The recessed installation hides the light source while providing uniform illumination of vertical surfaces and/or displays. The MWW is designed for grid or hard ceilings where ceiling access may be limited or restricted.

The LED MWW has a narrow (5¾”) design. Its recessed installation hides the light source while providing a uniform illumination of vertical surfaces and displays. With high performance and high efficiency and virtually maintenance free, this product has a 5-year warranty.


Please visit product site for more product downloads and published reports.

Technical specification
  • Unique ref.lsi-mww
  • Product familyIndoor Lighting
  • Product groupWall Mount Interior
  • TypeObject (single object)
  • Date of publishing2016-04-28
  • Edition number1
  • Height (inches)3.5
  • Depth (inches)5.75
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryLighting - Wall Mounted
  • IFC classificationLight Fixture
  • Uniclass 2015 CodeEF_70_80
  • Uniclass 2015 DescriptionLighting

Region availability

North America
Canada
Mexico
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit