We are using cookies to provide our services

By using our services you agree to our use of cookies

;

LED Wall Pack - Small & Medium (SWS, SWM)

Unique ref.: lsi-sws_swm
Brand: LSI Industries
Product family: Wall or Ceiling Mounted External Lighting
Product group: Wall Mount Lighting
Date of publishing: 2016-04-28
Edition number: 1
Type: Object (single object)

Packed with performance and energy savings, LSI’s LED SWS & SWM fixtures are the most economical LED wall sconces in the marketplace today. These fixtures deliver excellent, uniform lighting for your building façade. 

  • Precision designed die-cast aluminum housing with stainless steel hardware
  • Thin housings minimize protrusion from the wall
  • High lumen per dollar
  • Available with Cool White, Neutral White and Warm White color temperatures
  • 50,000 hours expected life
  • 5-year warranty


Material main:
Material secondary:
Designed in:
Manufactured in:

BIMobject Category: Lighting - Outside
This product is available in:
North America
  • Canada
  • Mexico
  • United States
Oceania
  • Australia

All BIM objects are real products from real manufacturers confirmed and approved