We are using cookies to provide our services

By using our services you agree to our use of cookies

;

Cameo 1.8

Unique ref.: Cameo_18
Brand: L&L Luce&Light
Product family: Indoor
Product group: Recessed
Width (mm): 58
Height (mm): 53
Depth (mm): 58
Date of publishing: 2019-07-09
Edition number: 1
Type: Object (single object)
Download (2)

Line of recessed downlights intended for plasterboard false ceilings or niches in residential contexts. They are available with fixed optics, optics tiltable ±20° or with optics tiltable ±20° plus manual zoom lens.

The adjustable versions have an optical unit that can be rotated by up to 360° for precise pointing. The entire Cameo range uses Power LED or Power LED High Intensity depending on the model; all the light sources have a high colour rendering index of CRI >90. The Cameo range is available with a white or black finish, or an RAL finish on request.

recessed for indoor applications
recessed (ceilings, and false ceilings and niches in plasterboard)
Power: 2,5W
Power supply: 24Vdc
Lumen output at source: 157 lm (3000K)
Delivered lumen output: 50 lm (3000K, 40°)
1 power LED, 1/4 ANSI BIN, 50 000h L90 B10 (Ta 25°C)
LED colour: 2700K, 3000K, 4000K
Optics: optical range 8°÷40° tiltable ±20°: optical system consisting of a plano-convex lens combined with a technical filter. The diameter of the light emission can be adjusted manually, ensuring maximum lighting flexibility
CRI: 90
Body material: radiator in black anodized aluminium acting as a cooling element. Body and recessing frame in aluminium, made entirely on a CNC lathe. Springs in C67 annealed spring steel
Finishes: body and frame painted white (RAL 9003 matt), body and frame electro-coloured black
RAL finish on request
Thickness of installation surface: min 5 mm, max 30 mm
power supply unit not included
includes 1.5 m PVC cable FROR 2x0.35/0.35 Ø3.5 m
Ingress protection: IP40
The light beam can be precisely directed thanks to the great adjustability of the optical unit: rotation up to 360° around the vertical axis and 20° along the horizontal axis
Protection systems: EPS protects fixtures for indoor applications against electrical problems. This innovation, patented by L&L, guarantees electrical protection against polarity reversal, hot plugging and voltage spikes of up to 48Vdc, which can occur if there are faults in the electrical circuit
Operating temperature: 0°C — +45°C
Maximum device temperature: 40°C (Ta 25°C)
Photobiological safety: photobiological safety: risk group 1 according to EN 62471:2006
Appliance class: III
Weight: 70 g
Dimensions: Ø58x36 mm
Cutout dimensions: Ø54 mm
Energy efficiency class: A / A+ / A++
tested and approved via E.O.L. (End Of Line) test with functioning test and check of electrical power consumption


Material main: Aluminium
Material secondary: Aluminium
Designed in: Italy
Manufactured in: Italy
Weight Net (Kg): 0.07

BIMobject Category: Lighting - Ceiling Mounted
IFC classification: Light Fixture
UNSPSC name: Lighting Fixtures and Accessories
UNSPSC code: 3911
Uniclass 1.4 Code: L762214
Uniclass 1.4 Description: Light beam systems
Uniclass 2.0 Code: SS-70-80
Uniclass 2.0 Description: Lighting Systems
Uniclass 2015 Code: EF_70_80
Uniclass 2015 Description: Lighting
NBS Reference Code: 70-80
NBS Reference Description: Lighting Systems
CSI MasterFormat 2014 Code: 26 50 00
CSI MasterFormat 2014 Title: Lighting
OmniClass Number: 23-35 47 11
OmniClass Title: Lighting Fixtures
CSI UniFormat II Code: D5020
CSI UniFormat II Title: Lighting & Branch Wiring
This product is available in:
Africa
  • Algeria
  • Angola
  • Benin
  • Botswana
  • Burkina Faso
  • Burundi
  • Cameroon
  • Cape Verde
  • Central African Republic
  • Chad
  • Comoros
  • Côte d'Ivoire
  • Democratic Republic of the Congo
  • Djibouti
  • Equatorial Guinea
  • Eritrea
  • Ethiopia
  • Gabon
  • Ghana
  • Guinea
  • Guinea-Bissau
  • Kenya
  • Lesotho
  • Liberia
  • Libya
  • Madagascar
  • Malawi
  • Mali
  • Mauritania
  • Mauritius
  • Mayotte
  • Morocco
  • Mozambique
  • Namibia
  • Niger
  • Nigeria
  • Republic of the Congo
  • Reunion
  • Rwanda
  • Saint Helena
  • São Tomé and Príncipe
  • Senegal
  • Seychelles
  • Sierra Leone
  • Somalia
  • South Africa
  • South Sudan
  • Sudan
  • Swaziland
  • Tanzania
  • The Gambia
  • Togo
  • Tunisia
  • Uganda
  • Western Sahara
  • Zambia
  • Zimbabwe
Asia
  • Armenia
  • Azerbaijan
  • Bangladesh
  • Bhutan
  • British Indian Ocean Territory
  • Brunei
  • Cambodia
  • China
  • Christmas Island
  • Cocos (Keeling) Islands
  • Georgia
  • Hong Kong
  • India
  • Indonesia
  • Japan
  • Kazakhstan
  • Kyrgyzstan
  • Laos
  • Macau
  • Malaysia
  • Maldives
  • Mongolia
  • Myanmar (Burma)
  • Nepal
  • North Korea
  • Pakistan
  • Philippines
  • Singapore
  • South Korea
  • Sri Lanka
  • Taiwan
  • Tajikistan
  • Thailand
  • Turkmenistan
  • Uzbekistan
  • Vietnam
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
Middle East
  • Afghanistan
  • Bahrain
  • Egypt
  • Iran
  • Iraq
  • Israel
  • Jordan
  • Kuwait
  • Lebanon
  • Oman
  • Palestine
  • Qatar
  • Saudi Arabia
  • Syria
  • Turkey
  • United Arab Emirates
  • Yemen
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States
Oceania
  • American Samoa
  • Australia
  • Cook Islands
  • Federated States of Micronesia
  • Fiji
  • French Polynesia
  • Guam
  • Kiribati
  • Marshall Islands
  • Nauru
  • New Caledonia
  • New Zealand
  • Niue
  • Norfolk Island
  • Northern Mariana Islands
  • Palau
  • Papua New Guinea
  • Pitcairn Islands
  • Samoa
  • Solomon Islands
  • Timor-Leste
  • Tokelau
  • Tonga
  • Tuvalu
  • United States Minor Outlying Islands
  • Vanuatu
  • Wallis and Futuna
South America
  • Argentina
  • Bolivia
  • Brazil
  • Chile
  • Colombia
  • Ecuador
  • Falkland Islands (Islas Malvinas)
  • French Guiana
  • Guyana
  • Paraguay
  • Peru
  • Suriname
  • Uruguay
  • Venezuela

L&L Luce&Light

Technical Properties

Name Value
Applications recessed for indoor applications
Body material body and trim in aluminium
Classification CE
Color Rendering Index (CRI) 90
Finishes material white, black
IP 40
LED colour 2700K, 3000K, 4000K
LED light sources 1 power LED, 1/4 ANSI BIN, 50 000h L90 B10 (Ta 25°C)
Lumen output at source 157 lm (3000K)
Mounting recessed (ceilings, and false ceilings and niches in plasterboard)
Note The light beam can be precisely directed thanks to the great adjustability of the optical unit: rotation up to 360° around the vertical axis and 20° along the horizontal axis
Optical assembly optical range 8°÷40° tiltable ±20°
Power 2.5W
Power Class A / A+ / A++
Rated power input 24Vdc
Total flow rate 50 lm (3000K, 40°)

All BIM objects are real products from real manufacturers confirmed and approved