Publish your products
CALIBRO LED

CALIBRO LED

4.4 out of 5 stars4.4(9 reviews)

Modern, interior spotlight equipped with LED light sources.

  • High efficacy to 123 lm/W
  • Passive cooling system
  • Unique design
  • Tiltable optics allow for directing the light in an optimal way
  • Perfect for retail lighting
  • Fast and easy mounting
Specification
  • TECHNICAL DATA
    Mounting:in 3-phase track
    Body:aluminum

    ELECTRICAL DATA
    Power supply efficiency:90%
    Power:220-240V 50/60Hz
    Includes light source:yes

    GENERAL DATA
    Lifetime (L90B10):60 000h
    Available on request:luminaire in colour black
    Additional information:Safe power supply with low voltage SELV
    Warranty:5 years
    Application:boutiques, delicatessen, jeweler, exhibitions, exhibitions, shopping centers, galleries, supermarkets, museums, flats

Technical specification
  • Unique ref.Calibro
  • Product familyLamps
  • Product groupSurface mounted
  • TypeObject (single object)
  • Date of publishing2020-03-13
  • Edition number1
  • Height (mm)187
  • Width (mm)100
Related
  • Material mainAluminium
  • Designed inPoland
  • Manufactured inPoland
  • Weight Net (Kg)1
Classification
  • BIMobject CategoryLighting - Other
  • IFC classificationLight Fixture
  • ETIM CodeEG000027
  • ETIM NameLuminaires
  • UNSPSC nameLighting Fixtures and Accessories
  • UNSPSC code3911
  • Uniclass 2015 CodePr_70_70_48
  • Uniclass 2015 DescriptionLuminaires, lighting track and lighting accessories
  • CSI MasterFormat 2014 Code26 50 00
  • CSI MasterFormat 2014 TitleLighting
  • OmniClass Number23-35 00 00
  • OmniClass TitleElectrical and Lighting Specific Products and Equipment
  • CSI UniFormat II CodeD5020
  • CSI UniFormat II TitleLighting & Branch Wiring

Region availability

Europe Asia North America South America Africa
Åland Islands
Afghanistan
Anguilla
Argentina
Egypt
Albania
Armenia
Antigua and Barbuda
Bolivia
Andorra
Azerbaijan
Aruba
Brazil
Austria
Bahrain
Barbados
Chile
Belarus
Bangladesh
Belize
Colombia
Belgium
Bhutan
Bermuda
Ecuador
Bosnia and Herzegovina
British Indian Ocean Territory
British Virgin Islands
Falkland Islands (Islas Malvinas)
Bulgaria
Brunei
Canada
French Guiana
Croatia
Cambodia
Caribbean Netherlands
Guyana
Cyprus
China
Cayman Islands
Paraguay
Czech Republic
Christmas Island
Collectivity of Saint Martin
Peru
Denmark
Cocos (Keeling) Islands
Costa Rica
Suriname
Estonia
Georgia
Cuba
Uruguay
Faroe Islands
Hong Kong
Curaçao
Venezuela
Finland
India
Dominica
France
Indonesia
Dominican Republic
Germany
Iran
El Salvador
Gibraltar
Iraq
Greenland
Greece
Israel
Grenada
Guernsey
Japan
Guadeloupe
Hungary
Jordan
Guatemala
Iceland
Kazakhstan
Haiti
Ireland
Kuwait
Honduras
Isle of Man
Kyrgyzstan
Jamaica
Italy
Laos
Martinique
Jersey
Lebanon
Mexico
Latvia
Macau
Montserrat
Liechtenstein
Malaysia
Nicaragua
Lithuania
Maldives
Panama
Luxembourg
Mongolia
Puerto Rico
Malta
Myanmar (Burma)
Saint Kitts and Nevis
Moldova
Nepal
Saint Lucia
Monaco
North Korea
Saint Pierre and Miquelon
Montenegro
Oman
Saint Vincent and the Grenadines
Netherlands
Pakistan
Saint-Barthélemy
North Macedonia
Palestine
Sint Maarten
Norway
Philippines
The Bahamas
Poland
Qatar
Trinidad and Tobago
Portugal
Saudi Arabia
Turks and Caicos Islands
Romania
Singapore
U.S. Virgin Islands
Russia
South Korea
United States
San Marino
Sri Lanka
Serbia
Syria
Slovakia
Taiwan
Slovenia
Tajikistan
Spain
Thailand
Svalbard and Jan Mayen
Türkiye
Sweden
Turkmenistan
Switzerland
United Arab Emirates
Ukraine
Uzbekistan
United Kingdom
Vietnam
Vatican City
Yemen