Publish your products
INTO R160 LED
INTO R160 LED
INTO R160 LED
    Archived

    INTO R160 LED

    Decorative downlight luminaire, adapted for tool-free assembly, for suspended ceilings, for LED light sources. The luminaire in round version with different angles of light distribution.

    • High efficacy to 122 lm/W
    • Passive cooling system
    • Modern design
    • Fast and easy mounting

    Specification
    • TECHNICAL DATA
      Mounting:in the ceiling, with mounting brackets (included)
      Body:aluminum

      ELECTRICAL DATA
      Power:220-240V, 50/60Hz
      Includes light source:yes

      GENERAL DATA
      Lifetime (L80B10):60 000h
      Warranty:5 years
      Application:public utility facilities, delicatessen, supermarkets, shopping centers, offices, car showrooms, pathways, halls, classrooms, corridors, flats

    Technical specification
    • Unique ref.iNTO_R-160
    • Product familyLamps
    • Product groupCeiling mounted
    • TypeObject (single object)
    • Date of publishing2019-12-23
    • Edition number1
    • Height (mm)88
    • Width (mm)160
    Related
    • Material mainAluminium
    • Designed inPoland
    • Manufactured inPoland
    • Weight Net (Kg)0.9
    Classification
    • BIMobject CategoryLighting - Other
    • IFC classificationLight Fixture
    • ETIM CodeEG000027
    • ETIM NameLuminaires
    • UNSPSC nameLighting Fixtures and Accessories
    • UNSPSC code3911
    • Uniclass 2015 CodePr_70_70_48
    • Uniclass 2015 DescriptionLuminaires, lighting track and lighting accessories
    • CSI MasterFormat 2014 Code26 50 00
    • CSI MasterFormat 2014 TitleLighting
    • OmniClass Number23-35 00 00
    • OmniClass TitleElectrical and Lighting Specific Products and Equipment
    • CSI UniFormat II CodeD5020
    • CSI UniFormat II TitleLighting & Branch Wiring