Publish your products
NOISE CLOVER (Flash&DQ)
Archived

NOISE CLOVER (Flash&DQ)

Suspended decorative luminaire for LED light sources. The luminaire consists of 4 cubes, appearing in 3 colors with a different surface finish. Perfect combination of aesthetics and ergonomics Universal design Possible illuminance control
Specification
  • TECHNICAL DATA
    Mounting: suspended, on wire suspension (included)
    Body: plastic
    Colour: gray, dark gray, black
    Diffuser: opal plexiglass (PLX)

    ELECTRICAL DATA
    Power supply efficiency: 84%
    Power: 220-240V 50/60Hz
    Includes light source: yes
    Type of equipment: ED, DALI
    Electrical connection: max 3x0,75 mm² wire, max 5x0,75 mm²  wire

    OPTICAL DATA
    Light distribution: rotationally-symmetric
    Way of lighting: direct

    GENERAL DATA
    Lifetime (L70B50): 65 000 h
    Lifetime (L80B10): 40 000 h
    Lifetime (TM21 L90B10): 20 000 h
    Warranty: 5 years
    Application: offices, conference rooms, reception desks, shopping centers, car showrooms, boutiques, airports

Technical specification
  • Unique ref.NOISE_CLOVER
  • Product familyLamps
  • Product groupSurface mounted
  • TypeObject (single object)
  • Date of publishing2018-08-27
  • Edition number1
  • Height (mm)140
  • Width (mm)408
  • Depth (mm)408
Related
  • Material mainMetal
  • Designed inPoland
  • Manufactured inPoland
  • Weight Net (Kg)3.6
Classification
  • BIMobject CategoryLighting - Other
  • IFC classificationLight Fixture
  • ETIM CodeEG000027
  • ETIM NameLuminaires
  • UNSPSC nameLighting Fixtures and Accessories
  • UNSPSC code3911
  • Uniclass 2015 CodePr_70_70_48
  • Uniclass 2015 DescriptionLuminaires, lighting track and lighting accessories
  • CSI MasterFormat 2014 Code26 50 00
  • CSI MasterFormat 2014 TitleLighting
  • OmniClass Number23-35 00 00
  • OmniClass TitleElectrical and Lighting Specific Products and Equipment
  • CSI UniFormat II CodeD5020
  • CSI UniFormat II TitleLighting & Branch Wiring