We are using cookies to provide our services

By using our services you agree to our use of cookies

;

Spot ZEN

Unique ref.: lumenpulse-spot-zen
Brand: Lumenpulse
Product family: Lumenpulse
Product group: Spotlights
Date of publishing: 2018-08-21
Edition number: 1
Type: Object (single object)
Download (8)

The Spot ZEN is a LED spotlight available in both 1-circuit and 2-circuit tracks with 355° horizontal adjustability, and 180° vertical adjustability. Accessories can be changed in the field. Multiple colour options/finishes for both the fixture and the inner bezel allow the fixture to blend in or add a highlight of colour to any application. Optical options include Extra Narrow Spot (XN 5°) and Very Narrow Spot (VN 10°). Lumentalk enabled.

Output (nominal lumens)
700 lm, 1000 lm, 1300 lm, 2000 lm, 3000 lm, 4000 lm, 4500 lm

Colour and Colour Temperature
2200K, 2700K, 3000K, 3500K, 4000K, Dynamic white (2700K to 6500K), Dynamic warm white (2200K to 3000K), Dim to warm (2700K to 2200K), Dim to warm plus (3500K to 1800K) and Dynamic warm white plus (2200K to 3500K)

Colour Rendering
CRI 80+, CRI 90+, CRI 95+, Radiant CRI 80+, Radiant CRI 95+

Finish
Matte white, Matte black, Matte brown, Matte orange, Matte green, Matte blue, Matte silver, Glossy white, Glossy black, Glossy yellow, Glossy red, Glossy violet, Glossy green, Glossy ivory, Concrete grey, Metalized grey, Italian brick red, Parget white, Custom colour and finish (please specify RAL colour)

Control
On/Off control, Lumentalk

Accessories
Honeycomb louvre, Clear glass lens, Softening glass lens, Linear spread lens narrow (1° x 40°), Linear spread lens wide (1° x 60°), Prismatic diffuser

Optics
XN Extra narrow spot 5°, VN Very narrow spot 10°, NS Narrow spot 15°, N Narrow 25°, NFR Narrow faceted reflector 25°, M Medium 40°, MFR Medium faceted reflector 40°, W Wide 60° and WFR Wide faceted reflector 60°

Mounting
Track


Material main: Aluminium
Material secondary:
Designed in: Canada
Manufactured in: Canada

BIMobject Category: Lighting - Ceiling Mounted
IFC classification: Light Fixture
UNSPSC name: Lighting Fixtures and Accessories
UNSPSC code: 3911
Uniclass 1.4 Code: JY73
Uniclass 1.4 Description: Luminaires and lamps
Uniclass 2.0 Code: PR-49
Uniclass 2.0 Description: Luminaires And Lamps
Uniclass 2015 Code: EF_70_80
Uniclass 2015 Description: Lighting
NBS Reference Code: 49
NBS Reference Description: Luminaires And Lamps
CSI MasterFormat 2014 Code: 26 50 00
CSI MasterFormat 2014 Title: Lighting
OmniClass Number: 23-35 47 11
OmniClass Title: Lighting Fixtures
CSI UniFormat II Code: D5020
CSI UniFormat II Title: Lighting & Branch Wiring
This product is available in:
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States
South America
  • Argentina
  • Bolivia
  • Brazil
  • Chile
  • Colombia
  • Ecuador
  • Falkland Islands (Islas Malvinas)
  • French Guiana
  • Guyana
  • Paraguay
  • Peru
  • Suriname
  • Uruguay
  • Venezuela

All BIM objects are real products from real manufacturers confirmed and approved