Publish your products
RIM, Pendant Multiple Round
Lumenwerx

RIM, Pendant Multiple Round

4.4 out of 5 stars4.4(13 reviews)

Rim Multiple Round pendants are the result of bringing two or three Rim Round fixtures (with diameters from 2’ to 5’ only) together arranged on different planes and sharing one canopy. Rim Round is equipped with LED arrays illuminating inward from its circular housing. Rim Multiple Round fixtures serve as decorative, modern focal points of interior spaces that in some cases may also require general lighting and perhaps a wall wash and/or perimeter effects, as well. It is also available with Chromawerx Sola, Duo, and Quadro.

Specification
  • RING SIZE: 24", 36" 48", 60" DIAMETER

    LIGHT SOURCE: LED

    LIGHT DISTRIBUTION: INWARD

    CHROMATICITY: STATIC WHITE, DUO , SOLA , QUADRO

    MOUNTING: PENDANT

    OPTICS: ULO

Technical specification
  • Unique ref.RIMMRP
  • Product familyPendant
  • Product groupRim Round
  • TypeObject (single object)
  • Date of publishing2022-09-12
  • Edition number1
Related
  • Material mainAluminium
  • Designed inCanada
  • Manufactured inCanada
Classification
  • BIMobject CategoryLighting - Pendant
  • IFC classificationLight Fixture
  • ETIM CodeEC001743
  • ETIM NamePendant luminaire
  • UNSPSC nameInterior lighting fixtures and accessories
  • UNSPSC code391115
  • Uniclass 2015 CodePr_70_70_48_62
  • Uniclass 2015 DescriptionPendant luminaires
  • CSI MasterFormat 2014 Code26 51 00
  • CSI MasterFormat 2014 TitleInterior Lighting
  • OmniClass Number23-35 47 11
  • OmniClass TitleLighting Fixtures
  • CSI UniFormat II CodeD5020
  • CSI UniFormat II TitleLighting & Branch Wiring

Region availability

North America
Canada
United States