Publish your products
Luna Decking Hidden Fixing 5/4x6 White Ash
Luna Decking Hidden Fixing 5/4x6 White Ash
Luna Decking Hidden Fixing 5/4x6 White Ash
    Lunawood

    Luna Decking Hidden Fixing 5/4x6 White Ash

    Crafted in the USA, Luna Decking Hidden Fixing 5/4×6 White Ash is a premium, chemical-free, thermally modified decking board designed for high-performance outdoor spaces. This sustainable material combines timeless beauty with outstanding strength and durability, making it an excellent choice for all climates and heavy-use applications.

    White Ash is recognized for its excellent natural strength and hardness, ensuring long-lasting performance even in the most demanding conditions. The wood’s refined grain and rich color create a sophisticated deck surface that elevates any outdoor setting. If left untreated outdoors, the surface will gradually develop a graceful silver-grey patina while retaining its durability. The Hidden Fixing profile, when installed with the Konekto N decking connector, provides a clean and seamless finish without visible screw heads, enhancing the decking’s refined appearance. Thanks to its dimensional stability and resistance to warping, Luna Decking requires minimal maintenance, offering a practical and long-lasting solution for modern outdoor design.

    Thermally Modified with 25 Years of Experience

    With more than 25 years of expertise in thermal wood modification, Lunawood produces sustainable, chemical-free wood products for modern architecture and design. Lunawood’s thermal modification process permanently enhances the wood’s technical properties by improving dimensional stability, durability, and resistance to decay. The wood’s moisture content is reduced to 4–7%, making the material lighter, more stable, and suitable even for demanding designs."

    Specification
    • Panel Type: Shiplap Dimensions: 1.02 x 5.5 in. (26x139.7 mm) Species: Thermally modified Ash Use: Exterior Durability class: 1 (25+ years’ protection against wood decay) Texture: Clear, planed surface Installation: Konekto N decking connector (follow Lunawood’s official Installation Guide)
    Technical specification
    • Unique ref.luna-decking-hn-5-4x6-white-ash
    • Product familyDecking
    • Product groupLunawood North America Collection
    • TypeBuilding Material
    • Date of publishing2025-09-01
    • Edition number1
    • Height (inches)1.02
    • Width (inches)5.5
    Related
    • Material mainThermally Modified Wood
    • Material secondaryAsh
    • Designed inFinland
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryConstruction - Wood Decking

    Region availability

    South America North America
    Argentina
    Canada
    Brazil
    Greenland
    Chile
    Mexico
    Colombia
    Panama
    Uruguay
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit