Publish your products
Luna Triple HN 5/4x6 White Ash Cladding
Luna Triple HN 5/4x6 White Ash Cladding
Luna Triple HN 5/4x6 White Ash Cladding
    Lunawood

    Luna Triple HN 5/4x6 White Ash Cladding

    Luna Triple HN 5/4×6 White Ash is a premium, chemical-free, thermally modified 3D cladding for facades, interiors, and other decorative surfaces. Its grooved profile, combined with the beautiful natural appearance of Ash, creates a refined batten-look surface.

    White Ash is recognized for its excellent natural strength and hardness, providing exceptional durability and long-lasting beauty in all climates. Harvested and crafted in the USA from responsibly sourced White Ash, Luna Triple combines the timeless beauty of Ash with Lunawood’s expertise in thermal modification. Thermally modified Ash has a clear appearance with an elegant wood grain and a uniform deep brown color. If left untreated outdoors, the surface will gradually develop a graceful silver-grey patina while retaining its durability. The Hidden Nailing profile allows the panels to be installed without visible screw heads, ensuring a clean and seamless finish. Thanks to its stability and weather resistance, Luna Triple requires minimal maintenance, making it a practical and long-lasting choice for modern design.

    Thermally Modified with 25 Years of Experience 

    With more than 25 years of expertise in thermal wood modification, Lunawood produces sustainable, chemical-free wood products for modern architecture and design. Lunawood’s thermal modification process permanently enhances the wood’s technical properties by improving dimensional stability, durability, and resistance to decay. The wood’s moisture content is reduced to 4–7%, making the material lighter, more stable, and suitable even for demanding designs.

    Specification
    • Panel Type: Tongue-groove

      Dimensions: 1.02 x 5.5 in. (26x139.7 mm)

      Species: Thermally modified Ash

      Use: Exterior, Interior

      Durability class: 1 (25+ years’ protection against wood decay)

      Texture: Clear, planed surface

      Installation: Stainless screws or nails (follow Lunawood’s official Installation Guide)

    Technical specification
    • Unique ref.luna-triple-hn-5-4x6-white-ash
    • Product familyCladding
    • Product groupLunawood North America Collection
    • TypeBuilding Material
    • Date of publishing2025-09-01
    • Edition number1
    • Height (inches)1.02
    • Width (inches)5.5
    Related
    • Material mainThermally Modified Wood
    • Material secondaryAsh
    • Designed inFinland
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryWalls - Cladding

    Region availability

    South America North America
    Argentina
    Canada
    Brazil
    Greenland
    Chile
    Mexico
    Colombia
    Panama
    Uruguay
    United States