LUNDHS Karelia Red is a 100% natural material from the mountains in south east of Finland, quarried by Palin Granit. It is a coarse-grained, dark red material suitable for medium to large building projects. The stone is refined into tiles with a selection of finishes and sizes for flooring. It is suitable for both residential and commercial use, with a high abrasion resistance and no issues with staining. The material is one of the Finnish classics and highly popular worldwide, particularly in the Far East.
Available in six different surface finishes:
Polished (smooth, glossy),
Honed (smooth, matte),
Flamed (rough texture, lighter colour, no gloss),
Waterjet (textured, medium colour, no gloss),
Caress (textured, glossy)
Silk (textured, matte).
Region availability
| Europe | Asia | North America |
|---|---|---|
Åland Islands | China | United States |
Albania | ||
Andorra | ||
Austria | ||
Belarus | ||
Belgium | ||
Bosnia and Herzegovina | ||
Bulgaria | ||
Croatia | ||
Cyprus | ||
Czech Republic | ||
Denmark | ||
Estonia | ||
Faroe Islands | ||
Finland | ||
France | ||
Germany | ||
Gibraltar | ||
Greece | ||
Guernsey | ||
Hungary | ||
Iceland | ||
Ireland | ||
Isle of Man | ||
Italy | ||
Jersey | ||
Latvia | ||
Liechtenstein | ||
Lithuania | ||
Luxembourg | ||
Malta | ||
Moldova | ||
Monaco | ||
Montenegro | ||
Netherlands | ||
North Macedonia | ||
Norway | ||
Poland | ||
Portugal | ||
Romania | ||
Russia | ||
San Marino | ||
Serbia | ||
Slovakia | ||
Slovenia | ||
Spain | ||
Svalbard and Jan Mayen | ||
Sweden | ||
Switzerland | ||
Ukraine | ||
United Kingdom | ||
Vatican City |