LUNDHS Ocean has a grey-green background with small blueish feldspar crystals.
LUNDHS Ocean is a 100% natural material, quarried from the mountain, then refined into tiles with a selection of finishes and sizes suitable for walls. Natural stones from Lundhs are high performance products with an unique appearance. LUNDHS Ocean has no gloss reduction or colour discoloration from repeated cleaning or exposure to sun or temperature. It is recommended for highly trafficated areas, due to extreme scratch resistance and no staining issues.
Available in four different surface finishes:
* Polished (smooth, glossy)
* Honed (smooth matte)
* Caress (textured, glossy)
* Silk (textured, matte)
* Flamed (dry textured surface, light in colour)
* Waterjet (dry textured surface, Light in colour)
Region availability
| Europe | Asia | North America |
|---|---|---|
Åland Islands | China | United States |
Albania | ||
Andorra | ||
Austria | ||
Belarus | ||
Belgium | ||
Bosnia and Herzegovina | ||
Bulgaria | ||
Croatia | ||
Cyprus | ||
Czech Republic | ||
Denmark | ||
Estonia | ||
Faroe Islands | ||
Finland | ||
France | ||
Germany | ||
Gibraltar | ||
Greece | ||
Guernsey | ||
Hungary | ||
Iceland | ||
Ireland | ||
Isle of Man | ||
Italy | ||
Jersey | ||
Latvia | ||
Liechtenstein | ||
Lithuania | ||
Luxembourg | ||
Malta | ||
Moldova | ||
Monaco | ||
Montenegro | ||
Netherlands | ||
North Macedonia | ||
Norway | ||
Poland | ||
Portugal | ||
Romania | ||
Russia | ||
San Marino | ||
Serbia | ||
Slovakia | ||
Slovenia | ||
Spain | ||
Svalbard and Jan Mayen | ||
Sweden | ||
Switzerland | ||
Ukraine | ||
United Kingdom | ||
Vatican City |